Find Your Local Service Office

HVAC Fundamentals Maximize the Life of Your System

Maintenance

Maintenance routines run from “smooth operator” to “catastrophic failure.” If you're experiencing a failure, please call us immediately at 800-432-1342. When your system is well maintained, the risk of a catastrophic failure is greatly reduced: it extends the life of the system, keeps the system operating as designed so your tenants are safe and comfortable, and protects your overall budget. Daikin offers custom-tailored maintenance programs; choose the one that best suits your needs.

If you don't have HVAC experts and technicians in-house, we recommend one of Daikin's Maintenance Programs. Daikin Service offers different types of Maintenance Programs to serve your unique needs.

View our service catalog

white banner 2


FIRST-YEAR MAINTENANCE AGREEMENTS

The installation and first-year maintenance of your Daikin chiller and HVAC system is critical to maintaining the highest efficiency system possible for the life of your equipment.

Download



INSPECTION & MAINTENANCE AGREEMENTS

Keep your system regularly maintained to extend the life of your HVAC investment.




Download



COMPREHENSIVE AGREEMENTS

Provide labor and materials to complete routine inspections; plus labor, parts, materials and refrigerant to complete service repairs.



Download



LABOR
AGREEMENTS

Customizable, flexible plan with all labor costs for repairs included with covered services.



Download

Magnitude WME

Maintenance

For those who have in-house maintenance capabilities, Daikin Service can guide you accordingly and be on standby for more complex technical needs with predictive maintenance. Predictive maintenance services anticipate failures before they happen to mitigate the risk of catastrophic failure. The following predictive tests can save you from a full replacement or a very costly repair:
  • Eddy Current Testing evaluates the structural integrity of the copper tubes inside of your chiller to determine if there's risk of rupture that would flood the refrigerant system with water.
  • Vibration Analysis determines the bearing integrity on all spinning components inside any piece of equipment, including pumps, fans and chillers, to prevent bearing failure that results in additional component damage.
  • Infrared Analysis captures a heat trace map of temperatures. This includes power connections that identify loose wiring, heat transfer problems, water leaks, and temperature stratification. This testing prevents fires and water damage while allowing diagnostic transparency. A picture's worth a thousand words.
  • Emergency Service Options can provide support 24 hours / 5 days a week; 24 hours / 7 days a week; or during normal business hours only.

SERVICE REPAIRS:
HELP IS ON THE WAY

Breakdowns happen and when your equipment has an issue, time is of the essence! Call us at 800-432-1342 to get Daikin Service professionals dispatched quickly, and to execute high-quality repairs to reduce your downtime. Your local team is backed by nearly 100 years of experience that alleviates undue stress in your operations.
Daikin parts for repair

Replacement Parts:
YOU DON'T HAVE TIME FOR DOWNTIME

When you need OEM or generic parts to repair your HVAC system, you need them quickly. Daikin Service has an expansive inventory and a centralized distribution center in Dayton, Ohio, to get the right parts to you faster than ever before. To mitigate downtime, we have 80 locations (and counting) across North America to help you take care of your critical parts demand.

Find a local
distributor
daikin-service-truck

RENTAL SERVICES:
WEATHER THE UNEXPECTED

Planning for “what ifs” can be a real game changer for building owners, facility engineers and facility managers - not to mention grappling with actual cooling emergencies. Contingency planning can solve long and short-term cooling needs. Daikin Services delivers chillers, dehumidifiers, heat and power solutions, as well as applications expertise and responsive support. Our rental chillers and temporary cooling capabilities are at your service 24/7 throughout the United States and Canada. We offer a complete package with your rental chiller including pumps, flexible water piping connections, and electrical hookups.
Explore Rental Options

FACTORY START-UP:
START OFF ON THE RIGHT FOOT

Secure the ultimate peace of mind by having our experts commission and start-up your HVAC installation. Daikin Service professionals have factory training that independent contractors can't match. Proper commissioning follows specific factory protocol to get your system to operate exactly as it was designed and to fit the owner's project requirements.
HVAC Unit Repair