DIRECT EXPANSION (DX) HEAT PUMP
Leveraging Rebel Applied's inverter compressor to ramp up to higher speeds during heating mode provides superior levels of heat pump capacity compared to traditional DX heat pumps using staged compression. Non-inverter compressors are also available for use at low ambient heat pump operation.
GAS PHASE AIR CLEANING TECHNOLOGY
Gas Phase Air Cleaning Technology removes CO2, VOCs and other contaminants using sorbent media that absorbs pollutants while allowing oxygen and water to pass through freely, resulting in cleaner air. When applied using ASHRAE 62.1’s IAQ
Procedure (IAQP), Gas Phase Air Cleaning Technology provides the clean air changes needed for healthy indoor spaces, allowing building operators to decrease the volume of outdoor air needed and the total cooling load of their buildings, simplifying retrofits and enhancing IAQ, while
trimming HVAC energy use by up to 30%.
THERMALLY BROKEN DESIGN
Capitalize on the high-performance cabinetry featuring a Class 6 leakage rating at +/- 6" of
static pressure (based on ASHRAE Standard 111) and a thermally-broken design that eliminates
energy-robbing direct conduction paths.
UNLIMITED CONFIGURABILITY
Gain unprecedented configuration flexibility to fit new or retrofit applications, replacing Daikin and competitor rooftop units with Rebel Applied's no-transition curb and modular design — up to 37% shorter and 30% lighter than legacy applied rooftops.
Inverter Scroll Compressor Technology
Rebel Applied is changing the game in the packaged rooftop market with inverter compressor technology. Unlike staged compressors that operate at fixed points, Daikin's modulating scroll compressors dynamically respond to match the load of a building.
They deliver precision temperature control and include adaptive refrigeration technology for best-in-class energy efficiencies — up to 20.3 IEER, 43% higher than ASHRAE standard 90.1. Turn to Rebel Applied for unmatched thermal comfort, humidity control,
and dehumidification in your commercial and industrial applications.
Retrofits Made Easy
Rebel Applied is changing the landscape in the retrofit market. Its highly customizable modular cabinet gives you the flexibility to design around the exact application. It eliminates the need for transition curbs for many existing units in the field
and is an ideal solution for retrofit applications.
Heating Options
Choose between electric, propane, gas, steam or hot water heating, which allows customization to match specific operational needs and applications. These options provide additional municipality cost savings by providing alternative, cost-effective, reliable and efficient heating solutions that align with company, local and state sustainability goals, and regulatory requirements.