A rebel by nature.
a differentiator by choice.

Rebel Applied r32 svt hp
Rebel Applied Heating & Cooling

Models DPSA/DFSA/DHSA

Rebel Applied is an all-encompassing packaged rooftop solution that rises above its class with carbon-reducing R-32 refrigerant, industry-leading high-performance design, maximum energy efficiency, lowest lifecycle cost and unlimited configurability. Now with heat pump technology (model DHSA) for superior efficiency in colder climates, Rebel Applied's modular high-performance cabinet is unique to the market and delivers a reimagined product solution that enables engineers and contractors to design around their exact application. This is especially true for new construction and retrofit applications that require maximum energy efficiency, lowest total lifecycle cost and unlimited configurability. 

Rebel Applied heat pump

DIRECT EXPANSION (DX) HEAT PUMP

Leveraging Rebel Applied's inverter compressor to ramp up to higher speeds during heating mode provides superior levels of heat pump capacity compared to traditional DX heat pumps using staged compression. Non-inverter compressors are also available for use at low ambient heat pump operation.

Airflow with Sorbent Ventilation Technology

GAS PHASE AIR CLEANING TECHNOLOGY

Gas Phase Air Cleaning Technology removes CO2, VOCs and other contaminants using sorbent media that absorbs pollutants while allowing oxygen and water to pass through freely, resulting in cleaner air. When applied using ASHRAE 62.1’s IAQ Procedure (IAQP), Gas Phase Air Cleaning Technology provides the clean air changes needed for healthy indoor spaces, allowing building operators to decrease the volume of outdoor air needed and the total cooling load of their buildings, simplifying retrofits and enhancing IAQ, while trimming HVAC energy use by up to 30%.

THERMALLY BROKEN DESIGN

Capitalize on the high-performance cabinetry featuring a Class 6 leakage rating at +/- 6" of static pressure (based on ASHRAE Standard 111) and a thermally-broken design that eliminates energy-robbing direct conduction paths.

UNLIMITED CONFIGURABILITY

Gain unprecedented configuration flexibility to fit new or retrofit applications, replacing Daikin and competitor rooftop units with Rebel Applied's no-transition curb and modular design — up to 37% shorter and 30% lighter than legacy applied rooftops.

Inverter Scroll Compressor Technology

Rebel Applied is changing the game in the packaged rooftop market with inverter compressor technology. Unlike staged compressors that operate at fixed points, Daikin's modulating scroll compressors dynamically respond to match the load of a building. They deliver precision temperature control and include adaptive refrigeration technology for best-in-class energy efficiencies — up to 20.3 IEER, 43% higher than ASHRAE standard 90.1. Turn to Rebel Applied for unmatched thermal comfort, humidity control, and dehumidification in your commercial and industrial applications.

Retrofits Made Easy

Rebel Applied is changing the landscape in the retrofit market. Its highly customizable modular cabinet gives you the flexibility to design around the exact application. It eliminates the need for transition curbs for many existing units in the field and is an ideal solution for retrofit applications.

Rebel Applied electric heat

Heating Options

Choose between electric, propane, gas, steam or hot water heating, which allows customization to match specific operational needs and applications. These options provide additional municipality cost savings by providing alternative, cost-effective, reliable and efficient heating solutions that align with company, local and state sustainability goals, and regulatory requirements.