Daikin Applied Expands Rebel Applied™ Lineup, Transitions Rooftop System to Low-GWP R-32 Refrigerant
Daikin News

Daikin Applied Expands Rebel Applied™ Lineup, Transitions Rooftop System to Low-GWP R-32 Refrigerant

Feb 7, 2024
With an additional cabinet size and R-32 refrigerant, Rebel Applied maximizes energy efficiency and air quality for a broad range of applications

Minneapolis, MN - Feb 7, 2024

Daikin Applied today introduced enhancements to its award-winning Rebel Applied™ commercial heating and cooling system. The packaged rooftop HVAC system is now available in a bigger cabinet that provides 45-75 tons of air-conditioning capacity with supply airflow volumes up to 29,000 cubic feet per minute (CFM). The new unit also features low-global warming potential (GWP) R-32 refrigerant. With the transition to a more climate-friendly refrigerant, the new upgrades provide building owners a cost-effective solution to improve energy efficiency and start decarbonizing facilities.

“Rebel Applied has already set the standard for high-performance design and efficiency, pairing unlimited configurability with low lifecycle costs,” said Jim Macosko, vice president of product and sustainability solutions at Daikin Applied. “Adding R-32 to this packaged system delivers even greater energy efficiency and ability to cut carbon emissions. It enhances how buildings can be designed to advance decarbonization efforts, and help optimize the environment indoors and out.”

Daikin Applied has committed to R-32 for applications that previously used R-410A refrigerant, which is gradually being phased out in accordance with new federal and state regulations in the U.S. As a single-component refrigerant, R-32 boasts a two-thirds lower GWP compared to R-410A. Not only is R-32 a more sustainable choice, but it stands as one of the most efficient and proven options available. In fact, with over 230 million R-32 HVAC units already installed worldwide, this refrigerant has been tested and widely recognized for its exceptional performance.

The addition of R-32 to Rebel Applied adds to a growing list of efficiency- and carbon reduction-focused features. For example, the system is available with Daikin inverter compressors — another technology that’s core to decarbonization. By continually adjusting to building load, these compressors help Rebel Applied consume less energy at part load to deliver an Integrated Energy Efficiency Rating (IEER) as high as 20.3, more than 40 percent above the ASHRAE 90.1 Energy Standard for Buildings. Rebel Applied also features Sorbent Ventilation Technology® (SVT®) from enVerid Systems that allows building operators to decrease the volume of outdoor air needed and the total cooling load of their buildings, which can trim HVAC energy use by up to 30%.

Rebel Applied now has three cabinet sizes — 45-75 tons (C cabinet), 31-52 tons (B cabinet) and 20-34 tons (A cabinet). These units also feature an adaptable base channel designed to ease the replacement of various rooftop products by fitting existing curbs and ductwork connections.  This eliminates the need for a transition curb, which inflates installation time and costs, when replacing existing units. As a result, Rebel Applied is ideal for a range of facilities with distinct needs, from offices and hospitals to schools and retail stores.

The C cabinet is available with R-32 and the other two will be transitioned to the low-GWP refrigerant in the coming months. 

To learn more about Rebel Applied and all Daikin Applied solutions, and to find a sales representative, visit www.daikinapplied.com. Also, follow Daikin Applied on LinkedIn for the latest on commercial HVAC equipment, services and trends.

About Daikin Applied Americas 
Daikin Applied, a member of Daikin Industries, Ltd., designs and manufactures advanced commercial and industrial HVAC systems for customers around the world. The company’s technology and services play a vital role in creating comfortable, efficient and sustainable spaces to work and live — and in delivering quality air to workers, tenants and building owners. Daikin Applied solutions are sold through a global network of dedicated sales, service and parts offices. For more information or to locate a Daikin Applied representative, visit www.daikinapplied.com or call 800-432-1342.

 

#                 #                 #

Media Contacts:
Aaron Parker
Director of Communications
Daikin Applied
612-202-8774
aaron.parker@daikinapplied.com