Rebel AppliedTM Packaged Rooftop Systems

Rooftop performance that rises above

High Performance Design

Capitalize on high-performance cabinetry featuring a Class 6 leakage rating at +/- 6” of static pressure (based on ASHRAE Standard 111) and a thermally broken design that eliminates energy-robbing direct conduction paths.

 

 

 

 

Maximum Energy Efficiency

Get superior efficiencies with EERs exceeding 11.0 and IEERs up to 17.0 by incorporating the latest in advanced technologies, such as EC motors and high efficiency scroll compressors that enable Rebel Applied to far exceed minimum energy efficiency requirements through 2023.

 

Inverter Scroll Compressor Technolog

 

 

Lowest Total Lifecycle Cost

From installation through lifecycle maintenance, save money, time, and energy by qualifying for utility rebates with factory pre-commissioned controls, refrigeration monitoring sensors, ECM fans that eliminate belt/bearing maintenance, and Intelligent Equipment® controls for remote monitoring.

 

Energy Recovery Wheel

 

 

 

Unlimited Configurability

Gain unprecedented configuration flexibility to fit new or retrofit applications, replacing Daikin and competitor rooftop units with Rebel Applied’s no-transition curb and modular design—up to 37% shorter and 30% lighter than legacy applied rooftops.

 

 

 

Product brochure

 

Product catalog

           
 

Locate a Sales, Service, or Parts Representative

 

Video

           

Rebel Applied 031 – 052 Physical Data

Data 31 35 40 50 52
Compressors - Standard Efficiency
Staged Control Qty - hp 4-5 4-7.5 4-9 4-10 4-11.5
Capacity Control 0/25/50/75/100
Condenser Fans
Qty/Diam/HP 4/26"/1.5
Evaporator Cell
Rows/FPI 4 or 6 rows/ 12 FPI
FA (sqft) - Standard 26.5 26.5 35.4 35.4 35.4
FA (Sqft) - Optional 35.4 35.4 26.5 26.5 26.5
Circuits 2, Fully Interlaced
Condenser Coil
FA (sqft) 110
Type Microchannel
Supply Fans
Type Direct-dive ECM SWSI Plenum Fan Array
Row × Columns (Qty) 1 × 2 (2) or 2 × 2 (4)
Diameter (in) 14", 18", 20", 22", 25"
Motor Range kw (hp) 1.1 kW – 9.8 kW
High Static Return Fans
Type Direct-dive ECM SWSI Plenum Fan Array
Row × Columns (Qty) 1 × 2 (2)
Diameter (in) 18", 20", 22", 25"
Motor Range kw (hp) 1.1 kW – 6.0 kW
Low Static Propeller Exhaust
Type Direct-dive Propeller Exhaust with VFD
Row × Columns (Qty) 1 × 2 (2), 1 × 3 (3)
Diameter (in) 26" Diam. Propeller Fan
Motor Range kw (hp) 1.5 HP
High Static Exhaust
Type Direct-dive ECM SWSI Plenum Fan Array
Row × Columns (Qty) 1 × 1 (1), 1 × 2 (2)
Diameter (in) 18", 20", 22", 25"
Motor Range kw (hp) 1.1 kW – 6.0 kW
Gas Furnace
Nom. Input (MBH) 200, 400, 600, 800, 1125
Nom. Output (MBH) 162, 324 ,486, 648, 911
Efficiency 81%
Electric Furnace
Nom. kW Input (varies by voltage) 20–230kW
Hot Water Coils
FA (sqft)/Rows/Fins 20.6ft² / 1 or 2 row / 8,10,12 FPI
FA (sqft)/Rows/Fins 26.9ft² / 1 or 2 row / 8,10,12 FPI
Steam Coils
FA (sqft)/Rows/Fins 20.3 ft² / 1 row / 6,8,10 FPI
FA (sqft)/Rows/Fins 26.6 ft² / 1 row / 6,8,10 FPI


Rebel Applied 031 – 052 Filter Information

Data 31 35 40 50 52
Panel Filters
Thickness (MERV) 2" (8), 4" (8), 4" (13)
Area (sqft) 42.67 ft²
Qty – Size (8) – 20" × 24", (4) – 24" × 24"
Panel Filters
Thickness (MERV) 2" (8)
Area (sqft) 38.3 ft²
Qty – Size (9) – 20" × 24", (3) – 20” x 20”
Panel Filters
Thickness (MERV) 4” (15), 12” (11,14, 16, Carbon)
Area (sqft) 38.3 ft²
Qty – Size (9) – 20" × 24", (3) – 20" × 20"
Panel Filters
Thickness (MERV) 12" (14, 16)
Area (sqft) 35.6 ft²
Qty – Size (9) – 20" × 24", (2) – 20" × 20"
Face Load Final Filters
Thickness (MERV) 12" (16, HEPA)
Area (sqft) 34.0 ft²
Qty – Size (6) – 24" × 24", (5) - 12" × 24"
Large Wheel Filters
Thickness (MERV) RA = 2" (8) / OA = 4" (8)
Area (sqft) 29.3 ft²
Qty – Size (4) – 20" × 24", (4) – 24" × 24"
Small Wheel with Bypass Filters
Thickness (MERV) RA = 2" (8) / OA = 4” (8)
Area (sqft) 29.3 ft²
Qty – Size (4) – 20" × 24", (4) – 24" × 24"

Resources

Sales Locator Service Locator Parts Locator