A rebel by nature.
a differentiator by choice.

Rebel Applied Packaged Rooftop Unit with Sorbent Filtration
Rebel Applied Packaged Rooftop System

Models DPSA/DFSA

Rebel Applied is an all-encompassing packaged rooftop solution that rises above its class with industry leading high-performance design, maximum energy efficiency, lowest lifecycle cost, and unlimited configurability. It features a modular, high-performance cabinet design that is unique to the market and delivers a reimagined product solution that enables engineers and contractors to design around their exact application. This is especially true of new construction and retrofit applications that require maximum energy efficiency, lowest total lifecycle cost, and unlimited configurability.

Airflow with Sorbent Ventilation Technology

SORBENT VENTILATION TECHNOLOGY

Sorbent Ventilation Technology (SVT) removes CO2, VOCs and other contaminants using sorbent filtration that absorbs pollutants while allowing oxygen and water to pass through freely, resulting in cleaner air. When applied using ASHRAE 62.1’s IAQ Procedure (IAQP), SVT provides the clean air changes needed for healthy indoor spaces, allowing building operators to decrease the volume of outdoor air needed and the total cooling load of their buildings, simplifying retrofits, enhancing IAQ, while trimming annual operating expenses by up to 30%.

THERMALLY BROKEN DESIGN

Capitalize on the high-performance cabinetry featuring a Class 6 leakage rating at +/- 6" of static pressure (based on ASHRAE Standard 111) and a Thermally Broken Design that eliminates energy-robbing direct conduction paths.

UNLIMITED CONFIGURABILITY

Gain unprecedented configuration flexibility to fit new or retrofit applications, replacing Daikin and competitor rooftop units with Rebel Applied's no-transition curb and modular design - up to 37% shorter and 30% lighter than legacy applied rooftops.

Inverter Scroll Compressor Technology

Rebel Applied is changing the game in the packaged rooftop market with inverter compressor technology. Unlike staged compressors that operate at fixed points, Daikin's modulating scroll compressors dynamically respond to match the load of a building. They deliver precision temperature control and include adaptive refrigeration technology for best-in-class energy efficiencies - up to 20.3 IEER, 43% higher than ASHRAE standard 90.1. Turn to Rebel Applied for unmatched thermal comfort, humidity control, and dehumidification in your commercial and industrial applications.

Retrofits Made Easy

Rebel Applied is changing the landscape in the retrofit market. Its highly customizable modular cabinet gives you the flexibility to design around the exact application. It eliminates the need for transition curbs for many existing units in the field and is an ideal solution for retrofit applications.