A Range of Solutions
To Match Your Priority

DCSA_E-Cab_Iso_Front_Rendering
R-32 Applied Split System

Model DCSA

Daikin condensing units (20-125 tons) are engineered for professionals who demand industry-leading performance and reliability from their HVAC systems. Featuring low-global warming potential R-32 refrigerant, these units are built with durability and energy efficiency in mind, ensuring consistent comfort in your space while reducing energy costs and global footprint. Ideal for cooling large spaces, Daikin condensing units efficiently manage heat removal even in the most demanding of conditions, making them the ideal choice for maintaining optimal temperatures in commercial spaces and industrial facilities. 
DCSA Inverter Compressors

Eco-Friendly, Efficient Performance

Unlike staged compressors that operate at fixed points, Daikin's modulating scroll compressors dynamically respond to match the load of a building. They deliver precision temperature control and include adaptive refrigeration technology for best-in-class energy efficiencies — up to 20.3 IEER, 43% higher than ASHRAE Standard 90.1.

DCSA VFDs

Quick Installation

Arriving as a complete packaged system, model DCSA condensing units make startup a breeze. Featuring factory-installed VFDs, isolation/relief valves, lifting lugs, MicroTech controls/BAS integration, field-GFI outlet, pressure port monitoring and more, these units install quickly and are easily serviceable. 

DCSA school

Highly Optioned

Meet specific application requirements with DCSA’s highly-optioned build capabilities that let you select what matters most. From factory-available roof curbs and A2L leak detection systems, to electronic expansion valves and direct-expansion heat pump offerings, DCSA condensing units deliver enhanced operation to meet the growing needs of schools, laboratories offices, theaters, hospitality and healthcare facilities.