Magnetic Bearing Compressor Chiller Technology for Cooling Data Centers
Built for the nonstop demands of modern data centers, the Pathfinder® AWM combines oil-free magnetic bearing compressor technology with an advanced air-cooled centrifugal chiller design to deliver exceptional efficiency, low maintenance and reliable performance. By eliminating oil management systems, mechanical wear points and the need for a cooling tower, AWM helps simplify operations, reduce lifecycle costs and support long-term uptime in mission-critical environments.
Configurable Design For Mission-Critical Performance
Daikin Applied’s Pathfinder® AWM is designed for modern data centers, delivering the flexibility and scalability needed to support evolving cooling requirements. Factory-installed options help simplify installation, while advanced controls, high-efficiency components and RapidRestore® capabilities support uptime and optimize overall system performance.
User-Friendly Controls
MicroTech® controls put clarity and control front and center, giving operators an intuitive interface that makes managing mission‑critical cooling fast and frustration‑free. Smart diagnostics and seamless BAS integration reduce guesswork, streamline oversight, and keep facilities focused on uptime – not troubleshooting. And because every unit is factory‑tested before it ships, you get a smoother startup and a system ready to perform the moment it’s installed.
Ultra-Quiet Operation
AWM delivers impressively low sound levels that make it easy to place in noise‑sensitive environments without compromising performance. Low-audible electronically commutated (EC) fan motors and magnetic bearing compressors work together to create a smooth, quiet cooling platform that supports tighter site planning, fewer acoustic constraints and a more comfortable operating environment across the entire facility.
Environmentally Responsible Design
Compatible with low-GWP refrigerants R-515B and R-1234ze(E), Pathfinder® AWM supports sustainability goals and compliance with evolving environmental regulations. Combined with exceptional full-load efficiency and an oil-free compressor, AWM reduces energy consumption and supports lower operating costs while providing reliable, high-performance cooling for data center facilities.