Simplified Hyrdonic Integration
HydronX simplifies hydronic system design by integrating the key components required for efficient heating and cooling into a single air-to-water heat pump platform. Factory-engineered controls, compressor technology, heat exchanger and fan system work together to streamline specification, installation and startup while helping engineers and contractors reduce system complexity.
Modular Design, Built to Scale
Unlike traditional heat pumps that force customers into oversized equipment selections, HydronX is built around 12.5- and 25-ton modular building blocks that can be combined and sequenced to match exact building requirements. This scalable
approach improves part-load performance, supports phased growth and provides built-in flexibility for future expansion in applications up to 100 tons.
Optimized Performance
HydronX features advanced technologies engineered to maximize efficiency and system performance. A VFD-controlled scroll compressor, EC fan motors, high-efficiency brazed plate heat exchanger and intelligent HMI controller continuously adapt to changing building loads to help reduce energy consumption, improve comfort and maintain reliable operation. Factory-installed pump package options further enhance application flexibility and installation efficiency.
Single-Source Provider
HydronX gives customers the advantage of sourcing an entire hydronic system from Daikin Applied. Heat pumps, controls, pumps, air handlers and fan coils are designed to work together as a unified system, simplifying project coordination and reducing compatibility concerns. Through Daikin 360, customers also benefit from a single source for service, parts and support throughout the life of the system.
Contact a local Daikin Representative today to explore hydronic solutions and our complete line of HVAC equipment, systems and Daikin 360 service solutions.