Compact, High‑Efficiency Design
Rebel Applied model DAHA is engineered to deliver more performance in less space. An optimized cabinet design and high‑efficiency ECM fans work together to move air quietly and reliably while reducing energy use. With advanced coil and filtration options, these units support aggressive IAQ and energy‑recovery goals without increasing footprint — providing HVAC system designers with a powerful solution that fits where traditional units can’t.
Flexible Configuration
Rebel Applied adapts to the demands of virtually any project. Multiple casing, coil and filtration configurations – along with horizontal or vertical airflow paths – make it easy to integrate into tight mechanical rooms, rooftop layouts or retrofit conditions. Its broad operating range supports comfort cooling, ventilation and mixed‑air strategies, giving engineers the freedom to design without compromise.
Smart Controls and System Intelligence
Factory‑mounted MicroTech® controls turn Rebel Applied into a smarter, more responsive air‑handling platform. Real‑time monitoring of airflow, energy use and component health keeps the system performing at its best, while adaptive signals automatically fine‑tune operation as conditions change. The result is seamless BAS integration, better visibility and more consistent comfort with less interaction.