Rooftop HVAC Systems

Advanced Technologies. Unparalleled Performance.
Rooftop AC Unit
Common applications:
  • Education
  • Data Centers
  • Healthcare
  • Office
  • MFG 

The term rooftop systems refers to rooftop AC units or rooftop air conditioners that are often part of commercial HVAC systems. They are designed to provide heating, proper ventilation, and air conditioning throughout large buildings. 

Rooftop HVAC units are installed on the roof to better save valuable indoor space and provide optimized climate control. Often, these heating and cooling units can be seen on the roof of commercial properties. 

Rooftop systems offer a flexible way to provide treated air for one- to eight-story buildings. Many options and configurations are available to satisfy a wide number of applications. Fresh outside air is mixed with return air from the occupied space and then filtered, conditioned, and supplied back into the building. Conditioning involves cooling, dehumidifying, or heating the air for optimal space comfort.

Rooftop HVAC units can serve a single zone, or an entire building filled with many zones. Some rooftop units can be designed specifically for make-up air, where only outside air is treated and sent to the space. Inverter compressors, beltless ECM fans, and energy recovery solutions make rooftop HVAC systems an easy-to-maintain, energy-efficient choice for heating and cooling any space. Heat produced by natural gas, electricity, hot water, steam, and heat pumps provides reliable heating for spaces with colder seasons and climates.

Rooftop HVAC systems from Daikin Applied are engineered for long-term performance, durability, and ensure a valuable investment for commercial businesses. Find a local representative today to stay up to date with the latest HVAC technology.

industry-leading-tech

Industry-Leading
Technologies

To meet and exceed demanding building performance criteria, our rooftop systems integrate advanced HVAC technologies including:

  • Variable speed inverter compressor
  • Variable speed heat pump
  • Direct-drive fans with variable speed ECM or VFD motors
  • Energy recovery wheel
  • Outdoor air monitor
  • Modulating hot gas reheat
  • MicroTech® III controls
  • SiteLine™ Building Controls