Water Source
Heat Pumps

Unmatched Performance and Occupant Comfort
Water Source Heat Pumps
Common applications:
  • Hospitality
  • Retail
  • Healthcare
  • Education
  • Office

Water source heat pump systems are one of the most efficient, environmentally-friendly systems available for heating and cooling buildings. High-efficiency, self-contained units are available in a variety of sizes and configurations and can be placed in virtually any location within a building. Each water source heat pump system responds only to the heating or cooling load of the individual zone it serves. This permits an excellent comfort level for occupants, better control of energy use for building owners, and lower seasonal operating costs. Commercial water source heat pumps can be applied to geothermal closed-circuit or open-well loops, or on a traditional boiler/tower loop system. These systems offer benefits ranging from low cost installation to the highest energy efficiency available in the market today.

WSHP industry leading tech

Industry-Leading
Technologies

To combine excellent efficiencies with low-noise operation, our WSHP integrate advanced HVAC technologies including:

  • EC fan motors
  • Geothermal
  • Waterside economizer
  • Factory installed loop pumps
  • Hydronic heat
  • Up to MERV 13 filters
  • Microtech Digital Controls