SmartSource® High Efficiency
Horizontal and Vertical Water Source Heat Pumps

Unmatched industry performance and occupant comfort

smartsourceSmartSource® water source heat pumps are designed using the latest technology to achieve some of the highest efficiency single-stage products in the market today. Daikin is the first manufacturer to offer ECM variable fan motors as a standard option across the whole product line, even in the smallest cabinet sizes, for unmatched performance and comfort in the industry.

High EERs that far exceed ASHRAE 90.1 standards make these units perfect for LEED projects and rebate opportunities. All units are available geothermal ready from the factory with many features to easily match your application requirements:

  • Industry-leading efficiencies with low-noise operation, high indoor air quality and consistent air temperatures.Excellent for geothermal applications
  • Two-stage units typically operate at low compressor and fan speeds resulting in even quieter operation, very low energy consumption and very uniform room air temperatures
  • Ideal for schools, clinics, office buildings, multi-unit living facilities and other projects, both new construction and retrofit, where high efficiency is a key specification
  • High EERs make SmartSource units perfect for LEED projects and rebate opportunities

Specifications

High Efficiency Single Stage Dimensions
Single Stage
Unit Size
Model GSV Dimensions Model GSH Dimensions
L W H L W H
007 21.60 (549) 22.65 (575) 34.50 (876) 21.60 (549) 45.00 (1143) 17.30 (439)
009 21.60 (549) 22.65 (575) 34.50 (876) 21.60 (549) 45.00 (1143) 17.30 (439)
012 21.60 (549) 22.65 (575) 34.50 (876) 21.60 (549) 45.00 (1143) 17.30 (439)
015 22.40 (569) 25.60 (650) 37.50 (953) 22.40 (569) 50.30 (1278) 19.30 (490)
019 22.40 (569) 25.60 (650) 37.50 (953) 22.40 (569) 50.30 (1278) 19.30 (490)
024 22.40 (569) 26.00 (660) 48.00 (1219) 22.40 (569) 63.30 (1608) 19.30 (490)
030 22.40 (569) 26.00 (660) 48.00 (1219) 22.40 (569) 63.30 (1608) 19.30 (490)
036 25.00 (635) 32.50 (826) 50.50 (1283) 25.00 (635) 73.00 (1854) 21.30 (541)
042 25.00 (635) 32.50 (826) 54.50 (1384) 25.00 (635) 78.40 (1991) 21.30 (541)
048 25.00 (635) 32.50 (826) 54.50 (1384) 25.00 (635) 78.40 (1991) 21.30 (541)
060 25.00 (635) 32.50 (826) 58.50 (1486) 25.00 (635) 83.80 (2129) 21.30 (541)
070 25.00 (635) 32.50 (826) 58.50 (1486) 25.00 (635) 83.80 (2129) 21.30 (541)

High Efficiency Single Stage Water Loop Data

Single Stage
Unit Size
Stage
CFM
GPM
Water Loop (Boiler Tower)
Cooling Heating
Btu/hr EER Btu/hr COP
007
Full Load
250
2.2
8000 15.4 9800 5.5
009
Full Load
300
2.4
9700 15.6 12,000 4.8
012
Full Load
400
3.3
12,700 15.5 15,700 5.4
015
Full Load
500
3.8
15,300 18.1 19,100 5.9
019
Full Load
600
4.4
17,500 15.7 22,600 5.7
024
Full Load
800
6.5
26,200 16.9 28,900 6.0
030
Full Load
1,000
7.5
30,000 17.3 33,600 5.8
036
Full Load
1,250
9.0
37,300 19.2 40,800 6.0
042
Full Load
1,400
10.5
43,900 17.5 48,600 5.4
048
Full Load
1,600
12.2
50,500 17.2 57,100 5.4
060
Full Load
2,000
16.0
63,700 17.4 74,200 5.2
070
Full Load
2,160
17.5
73,400 15.9 89,000 5.0

High Efficiency Single Stage Ground Loop Data

Single Stage
Unit Size
Stage
CFM
GPM
Ground Loop (Geothermal)
Cooling Heating
Btu/hr EER Btu/hr COP
007
Full Load
250
2.2
8400 18.1 6200 3.9
009
Full Load
300
2.4
10,200 15.0 7500 3.3
012
Full Load
400
3.3
13,300 18.1 10,000 3.9
015
Full Load
500
3.8
16,000 21.2 11,700 4.1
019
Full Load
600
4.4
18,700 18.7 13,800 4.1
024
Full Load
800
6.5
27,500 19.9 17,700 4.1
030
Full Load
1,000
7.5
31,300 20.1 21,600 4.1
036
Full Load
1,250
9.0
38,500 22.0 26,200 4.3
042
Full Load
1,400
10.5
45,500 20.2 31,300 4.0
048
Full Load
1,600
12.2
52,700 19.9 36,900 4.0
060
Full Load
2,000
16.0
66,300 20.0 46,500 3.8
070
Full Load
2,160
17.5
75,700 18.0 55,800 3.7

High Efficiency 2- Stage Dimensions

2- Stage
Unit Size
Model GTV Dimensions Model GTH Dimensions
W L H W L H
026, 032 22.40 (569) 26.00
(660)
48.00 (1219) 22.40 (569) 63.30 (1608) 19.30 (490)
038 25.00 (635) 32.50 (826) 50.50 (1283) 25.00 (635) 73.00 (1854) 21.30 (541)
044, 049 25.00 (635) 32.50 (826) 54.50 (1384) 25.00 (635) 78.40 (1991) 21.30 (541)
064, 072 25.00 (635) 32.50 (826) 58.50 (1486) 25.00 (635) 83.80 (2129) 21.30 (541)

High Efficiency 2-Stage Water Loop Data

2- Stage
Unit Size
Stage
CFM
GPM
Water Loop (Boiler Tower)
Cooling Heating
Btu/hr EER Btu/hr COP
026
Part Load
700
6.5
19,800 20.2 21,800 6.4
Full Load
800
6.5
26,400 18.0 29,300 5.7
032
Part Load
875
7.5
24,700 18.5 27,800 6.0
Full Load
1,000
7.5
32,500 16.5 36,400 5.3
038
Part Load
1,100
9.0
28,300 20.2 32,600 6.4
Full Load
1,250
9.0
39,000 17.6 44,400 5.6
044
Part Load
1,225
10.5
32,900 19.7 36,600 6.0
Full Load
1,400
10.5
44,400 17.3 50,100 5.4
049
Part Load
1,400
12.2
36,900 19.5 40,800 6.0
Full Load
1,600
12.2
48,900 16.7 55,300 5.3
064
Part Load
1,750
16.0
48,200 19.6 53,800 5.8
Full Load
2,000
16.0
64,800 17.4 76,100 5.2
072
Part Load
1,920
17.5
56,400 18.4 64,600 5.4
Full Load
2,160
17.5
72,700 15.9 88,400 5.0

High Efficiency 2-Stage Ground Loop Data

2- Stage
Unit Size
Stage
CFM
GPM
Ground Loop (Geothermal)
Cooling Heating
Btu/hr EER Btu/hr COP
026
Part Load
700
6.5
22,200 29.7 15,100 4.5
Full Load
800
6.5
27,600 20.7 18,100 4.1
032
Part Load
875
7.5
33,800 25.9 19,800 4.5
Full Load
1,000
7.5
33,800 18.9 23,700 4.1
038
Part Load
1,100
9.0
30,500 28.8 22,500 4.6
Full Load
1,250
9.0
40,200 20.1 28,100 4.2
044
Part Load
1,225
10.5
35,500 28.3 25,600 4.3
Full Load
1,400
10.5
45,900 19.8 31,700 4.0
049
Part Load
1,400
12.2
39,600 28.2 29,200 4.4
Full Load
1,600
12.2
50,600 19.2 35,900 4.0
064
Part Load
1,750
16.0
52,200 27.9 38,300 4.3
Full Load
2,000
16.0
67,100 19.7 47,000 3.9
072
Part Load
1,920
17.5
60,700 26.1 46,200 4.1
Full Load
2,160
17.5
75,300 18.1 55,200 3.7

Applications

Applied Systems Toolbox

 

Resources

Sales Locator Service Locator Parts Locator