Enfinity® Horizontal Ceiling Mounted
Water Source Heat Pumps
Lowest Possible Profile for Space-Saving Applications
Daikin Enfinity® water source heat pumps incorporate the best of our past and the best of what's new. Using feedback from building owners, consulting engineers, contractors and service engineers, we designed Enfinity products to give you maximum flexibility to design, install, operate and maintain the ideal water source heat pump system for your building project.
- Non-CFC, R-410A refrigerant
- Standard or geothermal application flexibility
- Easy, low cost design and installation
- High efficiency reduces energy consumption/operating costs and can contribute to earning LEED® points and rebates
- Superior indoor air quality and quiet operation
- Easy, low cost maintenance and service
- MicroTech® III unit controls with Open Choices® feature allows standalone or network operation using LonWorks® or BACnet® communication options
- Performance rated with ISO Standard 13256-1
- eQuest® Ready! Click here to download product input files for use with eQUEST® energy modeling software.
Specifications
Enfinity Small Vertical Dimensions| Unit Size | Dimensions | ||
| L | W | H | |
| 007 | 34 | 20 | 11.5 |
| 009 | 34 | 20 | 11.5 |
| 012 | 40 | 20 | 11.5 |
| 015 | 42 | 20 | 19 |
| 019 | 42 | 20 | 19 |
| 024 | 42 | 20 | 19 |
| 030 | 46 | 21 | 20 |
| 036 | 46 | 21 | 20 |
| 042 | 52 | 28 | 23 |
| 048 | 52 | 28 | 23 |
| 060 | 52 | 28 | 23 |
| Water Loop (Boiler Tower) | Ground Loop | |||||||||
| Cooling | Heating | Cooling | Heating | |||||||
| Unit Size | GPM | CFM | Capacity (Btu/hr) | EER | Capacity (Btu/hr) | COP | Capacity (Btu/hr) | EER | Capacity (Btu/hr) | COP |
| 007 | 2.0 | 315 | 7600 | 13.4 | 10,000 | 4.6 | 8,400 | 15.8 | 6,400 | 3.2 |
| 009 | 2.4 | 315 | 9600 | 13.3 | 12,600 | 4.5 | 10,200 | 15.3 | 7,700 | 3.2 |
| 012 | 3.0 | 400 | 13,000 | 12.7 | 16,000 | 4.3 | 14,000 | 15.0 | 10,500 | 3.1 |
| 015 | 3.8 | 500 | 15,500 | 16 | 18,000 | 5.2 | 16,700 | 18.7 | 11,400 | 4.0 |
| 019 | 35.3 | 630 | 21,000 | 14.9 | 23,600 | 4.8 | 22,600 | 17.3 | 14,700 | 3.6 |
| 024 | 6.2 | 800 | 24,000 | 14.4 | 27,300 | 4.7 | 25,200 | 17.0 | 17,200 | 3.4 |
| 030 | 7.6 | 1000 | 30,400 | 15.3 | 36,200 | 5.0 | 31,500 | 17.7 | 23,100 | 3.6 |
| 036 | 9.0 | 1200 | 35,800 | 15.2 | 42,500 | 4.9 | 37,800 | 17.7 | 28,400 | 3.6 |
| 042 | 10.7 | 1400 | 43,000 | 15.0 | 50,700 | 5.0 | 44,500 | 17.1 | 33,900 | 3.7 |
| 048 | 12.3 | 1600 | 48,400 | 14.1 | 57,100 | 4.7 | 50,200 | 16.1 | 38,400 | 3.5 |
| 060 | 15.2 | 2000 | 59,500 | 14.6 | 69,400 | 4.9 | 61,500 | 16.8 | 47,500 | 3.7 |
| 070 | 17.5 | 2330 | 67,100 | 13.0 | 80,400 | 4.4 | 69,800 | 15.0 | 53,000 | 3.3 |
Unit Size |
Dimensions | ||
| L | W | H | |
| 015 | 42 | 20 | 19 |
| 019 | 42 | 20 | 19 |
| 024 | 42 | 20 | 19 |
| 030 | 46 | 21 | 20 |
| 036 | 46 | 21 | 20 |
| 042 | 52 | 28 | 23 |
| 048 | 52 | 28 | 23 |
| 060 | 52 | 28 | 23 |
| 070 | 52 | 28 | 23 |
| Water Loop (Boiler Tower) | Ground Loop | |||||||||
| Cooling | Heating | Cooling | Heating | |||||||
| Unit Size | GPM | CFM | Capacity (Btu/hr) | EER | Capacity (Btu/hr) | COP | Capacity (Btu/hr) | EER | Capacity (Btu/hr) | COP |
| 015 | 3.8 | 500 | 16,000 | 17.6 | 18,100 | 5.6 | 17.200 | 20.8 | 11,500 | 4.0 |
| 019 | 5.3 | 630 | 20,900 | 15.7 | 23,700 | 5.1 | 22,600 | 18.4 | 14,800 | 3.8 |
| 024 | 6.2 | 800 | 24,000 | 14.7 | 27,300 | 4.9 | 25,200 | 17.0 | 17,200 | 3.7 |
| 030 | 7.6 | 1000 | 30,500 | 15.9 | 36,100 | 5.3 | 31,600 | 18.4 | 23,000 | 3.8 |
| 036 | 9.0 | 1200 | 36,000 | 16.0 | 42,410 | 5.2 | 38,000 | 18.8 | 28,700 | 3.8 |
| 042 | 10.7 | 1400 | 43,000 | 15.5 | 51,650 | 5.2 | 44,100 | 17.9 | 34,600 | 3.8 |
| 048 | 12.3 | 1600 | 48,700 | 15.6 | 57,700 | 5.2 | 50,600 | 18.2 | 39,300 | 3.9 |
| 060 | 15.2 | 2000 | 49,700 | 15.5 | 69,300 | 5.2 | 61,700 | 17.9 | 48,000 | 3.9 |
| 070 | 17.5 | 2330 | 68,300 | 13.5 | 80,400 | 4.6 | 71,100 | 15.5 | 53,000 | 3.4 |
Unit Size |
Dimensions | ||
| L | W | H | |
| 072 | 78 | 44 | 29 |
| 096 | 78 | 44 | 29 |
| 120 | 78 | 44 | 29 |
Unit Size |
Air Flow |
Water Flow |
Water Loop (Boiler Tower) | Ground Loop | ||||||||
| Cooling | Heating | Cooling | Heating | |||||||||
| cfm | L/S | GPM | L/S | Btu/hr | EER | Btu/hr | COP | Btu/hr | EER | Btu/hr | COP | |
| 072 | 2400 | 1133 | 20.1 | 1.27 | 78,100 | 13.4 | 82,700 | 4.4 | 77,700 | 16.3 | 58,700 | 3.7 |
| 096 | 3000 | 1416 | 23.6 | 1.49 | 94,900 | 14.8 | 94,300 | 4.3 | 97,300 | 16.8 | 66,100 | 3.3 |
| 120 | 4000 | 1888 | 30.1 | 1.9 | 121,000 | 12.6 | 135,000 | 4.3 | 125,000 | 14.1 | 81,500 | 3.2 |
Applications
Applied Systems Toolbox