RoofPak Applied Packaged Rooftop Systems

High efficiency and low cost operation for increased profit margins

roofpakDesign flexibility, energy efficiency, system performance and reliability make Daikin RoofPak applied rooftop systems the ideal solution for your one to eight-story building projects. Available in air-cooled and evaporative-cooled models, with capacities from 15 to 150 tons, they combine the lower installation costs and interior space savings of a roof-mounted system with the operating and maintenance efficiencies of central heating and cooling systems.

With their unique, modular design, RoofPak applied rooftop systems can be customized to fit your building as if they were made for it. The result is superior energy efficiency and indoor air quality. Applications range from offices, schools and libraries, to airport terminals, manufacturing facilities, shopping malls, casinos and condominiums. Arriving at your job site as a complete package, RoofPak applied rooftop systems maximize your design and installed cost savings. They also can add to your building's profit margins year after year with efficient, reliable performance.

  • Flexible, modular construction with walk-in access
  • Energy recovery wheel for reduced energy costs
  • 100% dedicated outdoor air, dehumidification, VAV, or constant volume operation
  • Multiple factory-integrated options for customized flexibility such as return/exhaust fans, draw-through/blow-through final filters, walk-in access to any section, blenders, face and bypass dampers and sound attenuators
  • Controls flexibility—MicroTech® III controls with our Open Choices® feature for easy integration with the BAS of your choice
  • Heavy duty construction and independent certification, complies with IBC seismic requirements

Specifications

Physical Data - 015 through 042

Data Unit Size
015D/016D 020D/021D 025D/026D 030D/031D 035D 042D
Compressor
Quantity–hp 2–7 1–100, 2–4.5 1–11.5, 2–5.5

1–13,
2–6

4–7.5 4–8.5
Capacity control 100-50-0 100-78-22-0 100-78-22-0 100-78-22-0 100-75-50-25-0 100-75-50-25-0
Condenser fans
Qty–diameter (in) 2–26 2–26 2–26 4–26 4–26 4–26
Condenser fan motors
Qty–hp 2–1.0 2–1.0 2–1.0 4–1.0 4–1.0 4–1.0
Supply fans
Type Forward curved LP Forward curved LP/MP
Qty–diameter (in) 2–15×6,
2–15×15
2–15×6,
2–15×15
2–15×6,
2–15×15
2–15×6,
2–15×15
1–24 1–24
Airflow range (cfm) 4000–12000 4000–12000 5400–16000 5400–16000 5400–17550 5400–17550
Motor hp range 1–20 1–20 1–20 1–20 1–25 1–25
Type DWDI airfoil
Qty–diameter (in) 1–20 1–20 1–20 1–20 1–24 1–24
Airflow range (cfm) 4000–10000 4000–12000 5400–16000 5400–16000 5400–17550 5400–17550
Motor hp range 1–20 1–20 1–20 1–20 1–25 1–24
Return fans
Type Forward curved
Qty–diameter (in) 2–15×15 2–15×15 2–15×15 2–15×15
Airflow range (cfm) 4000–10000 4000–12000 5400–16000 5400–16000
Motor hp range 1–10 1–10 1–10 1–10
Type SWSI airfoil
Qty–diameter (in) 1–30 1–30 1–30 1–30 1–30,
1–40
1–30,
1–40
Airflow range (cfm) 4000–10000 4000–12000 5400–16000 5400–16000 5400–17550 5400–17550
Motor hp range 1–10 1–10 1–10 1–10 1–10 1–10
Evaporator coils
Rows 4, 5 4, 5 4, 5 4, 5 4, 5 4, 5
FPI 10, 12 10, 12 10, 12 10, 12 10, 12 10, 12
Face area, small (sq ft) 18.5 18.5 27.0 27.0 27.0 27.0
Hot water coils
Type–rows 5WH–1,
5WS–2
5WH–1,
5WS–2
5WH–1,
5WS–2
5WH–1,
5WS–2
5WH–1,
5WS–2
5WH–1,
5WS–2
FPI 9 9 9 9 9 9
Face area (sq ft) 20.3 20.3 20.3 20.3 20.3 20.3
Steam coils
Type–rows 5JA–1 5JA–1 5JA–1 5JA–1 5JA–1 5JA–1
FPI 6, 12 6, 12 6, 12 6, 12 6, 12 6, 12
Face area (sq ft) 20.3 20.3 20.3 20.3 20.3 20.3
Gas furnace
Input (MBh) 250, 312, 400, 500, 625, 800, 812, 988, 1000, 1250
Nominal output (MBh) 200, 250, 320, 400, 500, 640, 650, 790, 800, 1000
Electric heat
Nominal output (kW) 20, 40, 60, 80, 100, 120, 140, 160, 180, 200, 220, 240
Panel filters
Type 85% (MERV 13) or 30% (MERV 7 or 8), pleated
Area (sq ft) 50.0 50.0 50.0 50.0 50.0 50.0
Qty–size (in) 10–16×20×2, 10–16×25×2
Prefilters (for cartridge filters)
Type Prefilter, 30% (MERV 7 or 8), standard flow
Area (sq ft) 24.0 24.0 24.0 24.0 24.0 24.0
Qty–size (in) 4–24×24×2, 4–12×24×2
Cartridge filters
Type 65% (MERV 11) or 95% (MERV 14), standard flow
Area (sq ft) 24.0 24.0 24.0 24.0 24.0 24.0
Qty–size (in) 4–24×24×12, 4–12×24×12

NOTE:
1. Gas furnace size availability is limited by minimum airflow.
2. 460-volt capacities are shown. Electric heat availability is limited by minimum airflow.

 

Physical Data - 045 through 079

Data Unit Size
045D 050D/051D 062D/063D 068D 070D/071D 075D/079D
Compressor
Quantity–hp 4–10 4–11.5 4–13

4–15

6–10 6–11.5
3–11.5
Capacity control 100-75-50-25-0 100-83-67-50-33-17-0
Condenser fans
Qty–diameter (in) 4–26 4–26 6–26 6–26 6–26 8–26
Condenser fan motors
Qty–hp 4–1.0 4–1.0 6–1.0 6–1.0 6–1.0 8–1.0
RPS supply fans
Type Forward curved LP/MP
Qty–diameter (in) 1– 27 1– 27 1– 27 1– 27 1– 27 8–26
Motor hp range 3–50 3–50 3–50 3–50 3–50 8–1.0
Type DWDI airfoil
Qty–diameter (in) 1–27,30 1–27,30 1–30, 33 1–30, 33 1–30, 33 8–26
Motor hp range 3–50 3–50 3–50 3–50 3–50 8–1.0
RDT supply fans
Type SWSI airfoil
Qty–diameter (in) 1–40,44 1–40,44 1–40,44 1–40,44 1–40,44 8–26
Motor hp range 3–50 3–50 3–50 3–50 3–50 8–1.0
Return fans
Type SWSI airfoil
Qty–diameter (in) 1–40 1–40 1–40 1–40 1–40 1–40
Motor hp range 2–30 2–30 2–30 2–30 2–30 2–30
Exhaust fans
Type Propeller
Diameter (in) 36 36 36 36 36 36
Qty. 1 or 2 per unit
Motor hp range 5 each 5 each 5 each 5 each 5 each 5 each
Evaporator coils
Rows 4, 5 4, 5 4, 5 4, 5 4, 5 4, 5
FPI 10, 12 10, 12 10, 12 10, 12 10, 12 10, 12
Face area, small (sq ft) 39.5 39.5 39.5 39.5 39.5 39.5
Face area, large (sq ft) 47.1 47.1 47.1 47.1 47.1 47.1
Hot water coils
Type–rows 5WH–1,
5WS–2
5WH–1,
5WS–2
5WH–1,
5WS–2
5WH–1,
5WS–2
5WH–1,
5WS–2
5WH–1,
5WS–2
FPI 9 9 9 9 9 9
Face area (sq ft) 29.7 29.7 29.7 29.7 29.7 29.7
Steam coils
Type–rows 5JA–1, 2 5JA–1, 2 5JA–1, 2 5JA–1, 2 5JA–1, 2 5JA–1, 2
FPI 6, 12 6, 12 6, 12 6, 12 6, 12 6, 12
Face area (sq ft) 29.7 29.7 29.7 29.7 29.7 29.7
Gas furnace
Input (MBh) 250, 312, 400, 500, 625, 800, 812, 988, 1000, 1250
Nominal output (MBh) 200, 250, 320, 400, 500, 640, 650, 790, 800, 1000
Electric heat
Nominal output (kW) 40, 60, 80, 100, 120, 160, 200, 240
Panel filters
Type 85% (MERV 13) or 30% (MERV 7 or 8), pleated
Area (sq ft) 73.9 73.9 73.9 73.9 73.9 73.9
Qty–size (in) 7–16×20×2, 21–16×25×2
Prefilters (for cartridge filters)
Type Prefilter, 30% (MERV 7 or 8), standard flow
Area (sq ft) 40.0 40.0 40.0 40.0 40.0 40.0
Qty–size (in) 4–12×24×2, 8–24×24×2
Type Prefilter, 30% (MERV 7 or 8), standard flow
Area (sq ft) 48.0 48.0 48.0 48.0 48.0 48.0
Qty–size (in) 8–12×24×2, 8–24×24×2
Cartridge filters
Type 65% (MERV 11) or 95% (MERV 14), standard flow
Area (sq ft) 40.0 40.0 40.0 40.0 40.0 40.0
Qty–size (in) 4–12×24×12, 8–24×24×12
Type 65% (MERV 11) or 95% (MERV 14), standard flow
Area (sq ft) 48.0 48.0 48.0 48.0 48.0 48.0
Qty–size (in) 8–12×24×12, 8–24×24×12

NOTE:
1. Gas furnace size availability is limited by minimum airflow (RFS/RPS only).
2. 460-volt capacities are shown. Electric heat availability is limited by minimum airflow (RFS/RPS only).

 

Physical Data - 080 through 105

Data Unit Size
080D/081D 085D 090D/091D 100D/101D 105D
Compressor
Quantity–hp 6–11.5 6–26 6–13

3–13
3–15

6–15
Capacity control 100-83-67-50-33-17-0 100-83-67-49-33-16-0 100-84-67-50-33-17-0
Condenser fans
Qty–diameter (in) 6–26 6–26 8–26 9–26 8–26
Condenser fan motors
Qty–hp 6–1.0 6–1.0 8–1.0 9–1.0 8–1.0
Supply fans
Type DWDI airfoil
Qty–diameter (in) 1–33, 36 1–33, 36 1–33, 36 1–36, 40 1–36, 40
Motor hp range 5–75 5–75 5–75 5–75 5–75
Return fans
Type SWSI airfoil
Qty–diameter (in) 1–44.5 1–44.5 1–44.5 1–44.5 1–44.5
Motor hp range 5–60 5–60 5–60 5–60 5–60
Exhaust fans
Type Propeller
Diameter (in) 36 36 36 36 36
Qty 1–3 per unit 1–3 per unit 1–3 per unit 1–3 per unit 1–3 per unit
Motor hp 5 each 5 each 5 each 5 each 5 each
Evaporator coils
Rows 4, 5 4, 5 4, 5 4, 5 4, 5
FPI 10, 12 10, 12 10, 12 10, 12 10, 12
Face area, small (sq ft) 53.9 53.9 53.9 60.8 60.8
Face area, large (sq ft) 60.8 60.8 60.8 76.0 76.0
Hot water coils
Type–rows 5WH–1,
5WS–2
5WH–1,
5WS–2
5WH–1,
5WS–2
5WH–1,
5WS–2
5WH–1,
5WS–2
FPI 9 9 9 9 9
Face area (sq ft) 42.2 42.2 42.2 42.2 42.2
Steam coils
Type–rows 5JA–1, 2 5JA–1, 2 5JA–1, 2 5JA–1, 2 5JA–1, 2
FPI 6, 12 6, 12 6, 12 6, 12 6, 12
Face area (sq ft) 42.2 42.2 42.2 42.2 42.2
Gas furnace
Input (MBh) 625, 800, 812, 988, 1000, 1250, 1375, 1750, 1875, 2500
Nominal output (MBh) 500, 640, 650, 790, 800, 1000, 1100, 1400, 1500, 2000
Electric heat
Nominal output (kW) 80, 100, 120, 160, 200, 240, 280, 320
Panel filters
Type 85% (MERV 13) or 30% (MERV 7 or 8), pleated
Area (sq ft) 116.1 116.1 116.1 116.1 116.1
Qty–size (in) 11–16×20×2, 33–16×25×2
Prefilters (for cartridge filters)
Type Prefilter, 30% (MERV 7 or 8), standard flow
Area (sq ft) 56.0 56.0 56.0 56.0 56.0
Qty–size (in) 4–12×24×2, 12–24×24×2 16–24×24×2
Type Prefilter, 30% (MERV 7 or 8), standard flow
Area (sq ft) 64.0 64.0 64.0 64.0 64.0
Qty–size (in) 16–24×24×2 8–12×24×2, 16–24×24×2
Cartridge filters
Type 65% (MERV 11) or 95% (MERV 14), standard flow
Area (sq ft) 56.0 56.0 56.0 56.0 56.0
Qty–size (in) 4–12×24×12, 12–24×24×12 16–24×24×12
Type 65% (MERV 11) or 95% (MERV 14), standard flow
Area (sq ft) 64.0 64.0 64.0 64.0 64.0
Qty–size (in) 16–24×24×12 8–12×24×12
16–24×24×12

NOTE:
1. Gas furnace size availability is limited by minimum airflow (RFS/RPS only).
2. 460-volt capacities are shown. Electric heat availability is limited by minimum airflow (RFS/RPS only).

 

Physical Data - 110 through 140

Data Unit Size
110D 120D 125D 130D 140D
Compressor
Quantity–hp 6–15 3–15
3–20
6–20

6–20

3–20
3–25
Capacity control 100-84-67-50-33-17-0 100-83-67-49-33-16-0 100-84-67-50-33-17-0 100-83-67-49-33-16-0
Condenser fans
Qty–diameter (in) 8–26 9–26 10–26 12–26 12–26
Condenser fan motors
Qty–hp 8–1.0 9–1.0 10–1.0 12–1.0 12–1.0
Supply fans
Type DWDI airfoil
Qty–diameter (in) 1–36, 40 1–36, 40 1–36, 40 1–36, 40 1–36, 40
Motor hp range 5–75 5–75 5–75 5–75 5–75
Return fans
Type SWSI airfoil
Qty–diameter (in) 1–44.5 1–44.5 1–44.5 1–44.5 1–44.5
Motor hp range 5–60 5–60 5–60 5–60 5–60
Exhaust fans
Type Propeller
Diameter (in) 36 36 36 36 36
Qty 1–3 per unit 1–3 per unit 1–3 per unit 1–3 per unit 1–3 per unit
Motor hp 5 each 5 each 5 each 5 each 5 each
Evaporator coils
Rows 4, 5 4, 5 4, 5 4, 5 4, 5
FPI 10, 12 10, 12 10, 12 10, 12 10, 12
Face area, small (sq ft) 60.8 60.8
Face area, large (sq ft) 76.0 76.0 76.0 76.0 76.0
Hot water coils
Type–rows 5WH–1,
5WS–2
5WH–1,
5WS–2
5WH–1,
5WS–2
5WH–1,
5WS–2
5WH–1,
5WS–2
FPI 9 9 9 9 9
Face area (sq ft) 42.2 42.2 42.2 42.2 42.2
Steam coils
Type–rows 5JA–1, 2 5JA–1, 2 5JA–1, 2 5JA–1, 2 5JA–1, 2
FPI 6, 12 6, 12 6, 12 6, 12 6, 12
Face area (sq ft) 42.2 42.2 42.2 42.2 42.2
Gas furnace
Input (MBh) 625, 800, 812, 988, 1000, 1250, 1375, 1750, 1875, 2500
Nominal output (MBh) 500, 640, 650, 790, 800, 1000, 1100, 1400, 1500, 2000
Electric heat
Nominal output (kW) 80, 100, 120, 160, 200, 240, 280, 320
Panel filters
Type 85% (MERV 13) or 30% (MERV 7 or 8), pleated
Area (sq ft) 116.1 116.1 116.1 116.1 116.1
Qty–size (in) 11–16×20×2, 33–16×25×2
Prefilters (for cartridge filters)
Type Prefilter, 30% (MERV 7 or 8), standard flow
Area (sq ft) 64.0 64.0 64.0 64.0 64.0
Qty–size (in) 4–12×24×2, 12–24×24×2 16–24×24×2
Type Prefilter, 30% (MERV 7 or 8), standard flow
Area (sq ft) 80.0 80.0 80.0 80.0 80.0
Qty–size (in) 8–12×24×2, 16–24×24×2
Cartridge filters
Type 65% (MERV 11) or 95% (MERV 14), standard flow
Area (sq ft) 64.0 64.0 64.0 64.0 64.0
Qty–size (in) 16–24×24×12
Type 65% (MERV 11) or 95% (MERV 14), standard flow
Area (sq ft) 80.0 80.0 80.0 80.0 80.0
Qty–size (in) 8–12×24×12, 16–24×24×12

NOTE:
1. Gas furnace size availability is limited by minimum airflow (RFS/RPS only).
2. 460-volt capacities are shown. Electric heat availability is limited by minimum airflow (RFS/RPS only).

Resources

Sales Locator Service Locator Parts Locator