Maverick II Commercial Packaged Rooftop Systems

Maximize your design and installation cost savings

maverick IISystem performance and reliability make Daikin Maverick II commercial packaged rooftop systems the ideal solution for new, retrofit or replacement applications on one to three-story buildings like offices and schools, libraries, and strip malls. Available in capacities from 15 to 70 tons, they combine the lower installation costs and interior space savings of a roof-mounted system with the operating and maintenance efficiencies of central heating and cooling systems. Arriving at your job site as a complete package, Maverick II commercial rooftop systems maximize your design and installed cost savings. They also can add to your building's profit margins year after year with efficient, reliable performance, and a wide array of features and benefits:

  • 100% dedicated outdoor air, VAV, or CAV operation
  • Scroll compressors for outstanding capacity control
  • Energy recovery wheel for increased conditioning capacity
  • Double wall construction protects insulation
  • Economizer operation with low leak dampers
  • Efficient, quiet air foil fans
  • Stainless steel drain pan for improved IAQ
  • MicroTech®III controls with Open Choices® for easy BAS integration
  • Modulating hot gas reheat for superior dehumidification control

Specifications

Physical Data - 015 through 026
Model MPS
015 ton 017 ton 020 ton 026 ton
Cooling performance
Gross cooling capacity (tons) 16.0 18.5 21.7 25.3
Nominal airflow (cfm) 6000 7000 8000 10,000
Maximum EER 11.0 - 11.1 11.0 - 11.2 10.0 11.1
Maximum IEER 11.2 - 11.5 11.2 - 12.0 12.5 12.8
Gas Heating Performance
Low heat MBH (input/output)1 240/192 240/192 240/192 240/192
Number of stages (low heat) 2 2 2 2
Turndown (low heat)2 4:1 4:1 4:1 4:1
Gas connection pipe size/qty (low heat) 3/4"/1 3/4"/1 3/4"/1 3/4"/1
High heat MBH (input/output)1 480/384 480/384 480/384 480/384
Number of stages (high heat) 4 4 4 4
Gas connection pipe size/qty (high heat) 3/4"/2 3/4"/2 3/4"/2 3/4"/2
Turndown (high heat)2 8:1 8:1 8:1 8:1
Steady state efficiency 80% 80% 80% 80%
Hot Water Heating Performance
Face area (sq ft) 12.2 12.2 12.25 12.25
Rows/FPI (low heat) 1/11 1/11 1/14 1/14
Coil model (low heat) 5WB 5WB 5WB 5WB
Connection sizes/type (low heat)2 ODM Sweat ODM Sweat ODM Sweat ODM Sweat
Rows/FPI (high heat) 2/12 2/12 2/9 2/9
Coil model (high hea 5WB 5WB 5WS 5WS
Connection sizes/type (high heat)2 ODM Sweat ODM Sweat ODM Sweat ODM Sweat
Electric Heating Performance
Number of stages 4 4 4 4
kW (low/medium/high heat) 18/36/54 18/36/54 36/54/72 36/54/72
Compressors
Type/number Scroll/2 Scroll/2 Scroll/2 Scroll/2
Number of stages 2 2 4 4
Evaporator Coils
Rows 4 4 4 4
FPI 14 14 13 13
Face area (sq ft) 18.2 18.2 18.2 18.2
Capacity control TxV TxV TxV TxV
Hot Gas Reheat
Coil type Microchannel Microchannel Microchannel Microchannel
Control type Modulating Modulating Modulating Modulating
Face area (sq ft) 14.1 14.1 14.1 14.1
Condenser Coils
Fin type Enhanced Enhanced Enhanced Enhanced
FPI 18 18 18 18
Face area (sq ft) 18.1 18.1 18.1 18.1
Outdoor Fans
Type Propeller Propeller Propeller Propeller
Number - diameter 2 - 26" 2 - 26" 2 - 26" 2 - 26"
Drive type/number of speeds Direct/1 Direct/1 Direct/1 Direct/1
Indoor Fans
Type AF - SWSI AF - SWSI AF - SWSI AF - SWSI
Number - diameter 1 - 18" 1 - 18" 1 - 20" 1 - 22"
Drive type Fixed sheave Fixed sheave Fixed sheave Fixed sheave
Isolation 1" spring 1" spring 1" spring 1" spring
Number of motors 1 1 1 1
Motor hp range 1.5 - 10 1.5 - 10 2 - 15 2 - 15
Motor nominal rpm 1800 1800 1800 1800
Motor efficiency Premium Premium Premium Premium
Filters
Type 2", MERV 7
Area (sq ft) 24 24 24 24
Qty. - size 6 - 24" x 24"
Total Unit Weight
Weight (lbs) Cooling Cooling Cooling Cooling
2650 2700 2955 3055
Curb
Height 14" - 24" 14" - 24" 14" - 24" 14" - 24"
Weight (lbs) 341 - 501 341 - 501 341 - 501 341 - 501
  1. Piping connections are given with a male outside diameter dimension, brazed connection.
  2. Modulating burner only.
  3. Base unit weight includes Economizer, VFDs, and the smallest supply fan available. Heating units include maximum gas heat.

Physical Data - MPS 030 through 050

Model MPS
030 ton 035 ton 040 ton 050 ton
Cooling performance
Gross cooling capacity (tons) 30.0 34.0 40.0 50.0
Nominal airflow (cfm) 12,000 14,000 16,000 20,000
Maximum EER 10.2–10.4 9.9–10.1 10.0–10.3 9.8–10.4
Maximum IEER 12.2–13.1 11.4–12.5 11.8–13.0 11.6–13.1
Gas Heating Performance
Low heat MBH (input/output)1 300/240 300/240 400/320 400/320
Number of stages (low heat) 2 2 2 2
Turndown (low heat)2 4:1 4:1 4:1 4:1
Gas connection pipe size/qty (low heat) 3/4"/1 3/4"/1 3/4"/1 3/4"/1
High heat MBH (input/output)1 600/480 600/480 800/640 800/640
Number of stages (high heat) 4 4 4 4
Gas connection pipe size/qty (high heat) 3/4"/2 3/4"/2 3/4"/2 3/4"/2
Turndown (high heat)2 8:1 8:1 8:1 8:1
Steady state efficiency 80% 80% 80% 80%
Hot Water Heating Performance
Face area (sq ft) 19.25 19.25 19.25 19.25
Rows/FPI (low heat) 1/12 1/12 1/11 1/11
Coil model (low heat) 5WB 5WB 5WH 5WH
Connection sizes/type (low heat)2 ODM Sweat ODM Sweat ODM Sweat ODM Sweat
Rows/FPI (high heat) 2/10 2/10 2/13 2/13
Coil model (high hea 5WS 5WS 5WS 5WS
Connection sizes/type (high heat)2 ODM Sweat ODM Sweat ODM Sweat ODM Sweat
Electric Heating Performance
Number of stages 4 4 4 4
kW (low/medium/high heat) 54/72/90 54/72/90 72/90/108 72/90/108
Compressors
Type/number Scroll/3 Scroll/3 Scroll/4 Scroll/4
Number of stages 5 5 5 5
Evaporator Coils
Rows 4 4 4 4
FPI 12 12 12 12
Face area (sq ft) 25.4 25.4 29.4 35.7
Capacity control TxV TxV TxV TxV
Hot Gas Reheat
Coil type Microchannel Microchannel Microchannel Microchannel
Control type Modulating Modulating Modulating Modulating
Face area (sq ft) 19.9 19.9 26.8 26.8
Condenser Coils
Fin type Enhanced Enhanced Enhanced Enhanced
FPI 18 18 18 18
Face area (sq ft) 13.4/27.5 13.4/27.5 13.4/27.5 27.5 (× 2)
Outdoor Fans
Type Propeller Propeller Propeller Propeller
Number - diameter 3 - 26" 3 - 26" 4 - 26" 4 - 26"
Drive type/number of speeds Direct/1 Direct/1 Direct/1 Direct/1
Indoor Fans
Type AF - SWSI AF - SWSI AF - SWSI AF - SWSI
Number - diameter 1 - 24" 1 - 24" 1 - 20" 1 - 30"
Drive type Fixed sheave Fixed sheave Fixed sheave Fixed sheave
Isolation 1" spring 1" spring 1" spring 1" spring
Number of motors 1 1 1 1
Motor hp range 5 - 20 5 - 20 7-1/2 - 30 7-1/2 - 30
Motor nominal rpm 1800 1800 1800 1800
Motor efficiency Premium Premium Premium Premium
Filters
Type 2", MERV 6
Area (sq ft) 32 32 36 44
Qty. - size 8 - 24" × 24" 8 - 24" × 24" 8 – 24" × 24"/4 – 18" × 24" 8 – 24" × 24"/4 – 18" × 24"
Total Unit Weight
Weight (lbs) Cooling Cooling Cooling Cooling
3660 3660 4685 4985
Curb
Height 14" - 24" 14" - 24" 14" - 24" 14" - 24"
Weight (lbs) 341 - 501 341 - 501 481 - 501 481 - 501
  1. Piping connections are given with a male outside diameter dimension, brazed connection.
  2. Modulating burner only.
  3. Base unit weight includes Economizer, VFDs, and the smallest supply fan available. Heating units include maximum gas heat.

Physical Data - MPS 062 through 075 

Model MPS
062 ton 070 ton 075 ton
Cooling performance
Nominal gross cooling capacity (tons) 62.0 70.0 75.0
Nominal airflow (cfm) 24,000 26,000 28,000
Maximum EER 10.0 - 10.3 9.7 9.3
Maximum IEER 12.4 - 12.7 13.0 - 13.6 12.2 - 12.9
Gas Heating Performance
Low heat MBH (input/output)1 500/400 500/400 500/400
Gas connection pipe size/qty (low heat) 1"/1 1"/1 1"/1
Medium heat MBH (input/output)1 600/480 600/480 800/640
Gas connection pipe size/qty (medium heat) 1 1/4"/1 1 1/4"/1 1 1/4"/1
High heat MBH (input/output)1 980/790 980/790 980/790
Gas connection pipe size/qty (high heat) 1 1/4"/1 1 1/4"/1 1 1/4"/1
Number of stages - all furnaces (high heat) Mod Mod Mod
Turndown (high heat)2 3:1 3:1 8:1
Steady state efficiency 80% 80% 80%
Hot Water Heating Performance
Face area (sq ft) 29.7 29.7 29.7
Type - rows (standard / high capacity) 5WH - 1 / 5WS - 2 5WH - 1 / 5WS - 2 5WH - 1 / 5WS - 2
FPI 9 9 9
Electric Heating Performance
Number of stages 4 4 4
kW (low/medium/high heat) 100/120/160 100/120/160 100/120/160
Compressors
Type/number Scroll/4 Scroll/6 Scroll/6
Number of stages 4 6 6
Evaporator Coils
Rows 5 5 5
FPI 10 10 10
Face area (sq ft) 39.5 or 47.1 47.1 47.1
Capacity control TxV TxV TxV
Outdoor Fans
Type Propeller Propeller Propeller
Number - diameter 6 - 26" 6 - 26" 6 - 26"
Drive type/number of speeds Direct/1 Direct/1 Direct/1
Indoor Fans
SWSI AF AF - SWSI
DWDI AF 1 - 24"
Drive type Fixed sheave
Isolation 2" spring
Number of motors 1
Motor hp range 5 - 20
Motor nominal rpm 1800
Motor efficiency Premium
Filters
Qty. - type / sq. ft. (7) 16 x 20 and (21) 16 x 25 / 73 sq. ft.
Area (sq ft)

Merv 6 angular:
(4) 12 x 24 and (8) 24 x 24 / 40 sq. ft. standard air flow

6" Merv 11 or 12" Merv 14:
(8) 12 x 24 and (8) 24 x 24 / 48 sq. ft. high air flow

  1. Heating output is for standard conditions at sea level.
  2. Modulating burner only.

Resources

Sales Locator Service Locator Parts Locator