Light Commercial - Maverick I Cooling and Heat Pump

Rooftop solutions for demanding applications

maverick 1Daikin Maverick® I commercial packaged rooftop systems (3 to 25 tons) are ideal for one to three-story buildings including offices, schools, libraries and strip malls. They combine the lower installation costs and interior space savings of a roof-mounted system with the operating and maintenance efficiencies of central heating and cooling systems.

Maverick I rooftop units are designed from the ground up with the latest features and benefits required to compete in today's market:

  • Ideal for new, retrofit, or replacement applications on low rise buildings
  • Lower installation costs and interior space savings
  • Economizer with low-leak dampers for reduced energy costs
  • Scroll compressors for efficient cooling operation and dependability
  • Two-circuit refrigerant design for high reliability
  • Easy access to mechanical components for reduced service costs
  • Non-corrosive, double-sloped drain for good indoor air quality
  • Totally enclosed condenser fan motors for reliable and quiet operation
  • DDC controller with LonTalk® or BACnet® communication for easy integration into BAS

Specifications

Physical Data - 003 through 006

Model MPS
3 ton 4 ton 5 ton 6 ton
Cooling performance
Gross cooling BTU [kW] 36,800
[10.78]
50,000 [14.65] 61,000 [17.87] 76,000 [22.27]
EER/IEER2 13 / 11.4 13 / 11.4 13 / 11.1 N/A / 11.5
Nominal airflow/AHRI airflow (cfm) [L/s] 1200 [566] 1600 [755] 2000 [944] 2400/2400 [1133/1133]
Net cooling BTU [kw] 35,400 [10.37] 48,000 [14.06] 59,000 [17.29] 73,000 [21.39]
Net sensible BTU [kW] 26,200 [7.68] 35,600 [10.43] 42,000 [12.31] 53,900 [15.79]
Net latent BTU [kW] 9200 [2.7] 12,400 [3.63] 17,000 [4.98] 19,100 [5.6]
Net system power kW 3.1 4.19 5.32 6.31
Compressor(s)
Type/number Scroll/1 Scroll/1 Scroll/1 Scroll/1
Gas heating performance
Steady stage efficiency % 81 81 81 81
Number of stages 1 1 1 2
Gas connection size 1/2" 1/2" 1/2" 1/2"
Heating input (BtuH) 80,000/120,000 80,000/135,000 100,000/135,000 75,000/150,000
Heating output (BtuH) 64,800/97,200 64,800/109,400 81,000/109,400 60,750/121,500
Temperature rise °F 30 - 80 30 - 80 25 - 70 30 - 60
Sound
Outdoor rating (dB) 78 78 83 88
Outdoor coil
Fin type Louvered Louvered Louvered Louvered
Tube type Rifled Rifled Rifled Rifled
Tube size OD (in.) [mm] 3/8 [9.5] 3/8 [9.5] 3/8 [9.5] 3/8 [9.5]
Face area (sq. ft) [sq. m] 16.91 [1.57] 16.56 [1.54] 16.56 [1.54] 13.5 [1.25]
Rows (FPI) [fpcm] 1/22 [9] 2/22 [9] 2/22 [9] 1 / 22 [9]
Indoor coil
Fin type Corrugated Corrugated Corrugated Louvered
Tube type Rifled Rifled Rifled Rifled
Tube size OD (in.) [mm] 3/8 [9.5] 3/8 [9.5] 3/8 [9.5] 0.375 [9.5]
Face area (sq. ft) [sq. m] 5.17 [0.48] 5.17 [0.48] 5.17 [0.48] 13.5 [1.25]
Rows (FPI) [fpcm] 2/17 [7] 3/15 [6] 3/16 [6] 2 / 18 [7]
Refrigerant control Tx valves Tx valves Tx valves Capillary tube
Drain connection (in.) [mm] 3/4 [19.00] 3/4 [19.0] 1 [19.05] 1 [25.4]
Condenser fan
Type Propeller Propeller Propeller Propeller
No. used/diameter (in.) [mm] 1/24 [609.6] 1/24 [609.6] 1/24 [609.6] 2/24 [609.6]
Drive type/No. of speeds Direct/1 Direct/1 Direct/1 Direct/1
CFM [L/s] 3680 [1737] 3680 [1737] 3680 [1737] 8000 [3775]
Motor hp 1/3 1/3 1/3 2 at 1/3 HP
Motor rpm 1075 1075 1075 1075
Indoor fan
Type FC Centrifugal FC Centrifugal FC Centrifugal FC Centrifugal
No. used/diameter (in.) [mm] 1/10x10 [254x254] 1/10x10 [254x254] 1/10x10 [254x254] 1/11x12 [279x305]
No. motors 1 1 1 1
Motor hp 1/2 1/2 - 3/4 3/4 - 1 1 1/2
Motor rpm 1075 1075 1725 1725
Motor frame size 48 48 56 56
Filter
Fin type Disposable Disposable Disposable Disposable
Furnished Yes Yes Yes Yes
(No.) size (in.) [mm] (2) 1x16x24 [25x406x635] (2) 1x16x24 [25x406x635] (2) 1x16x24 [25x406x635] (6) 2x18x18 [51x457x457]
Refrigerant
Charge oz. [g] 96 [2722] 165 [4678] 160 [4536] 190.9 [5412]
Weight
Net weight lbs. [kg] 543 [246] 580 [263] 597 [271] 965 [438]
Shipping weight lbs. [kg] 550 [249] 587 [266] 604 [274] 1002 [455]
  1. Cooling Performance is rated at 95° F ambient, 80° F entering dry bulb, 67° F entering wet bulb. Gross capacity does not include the effect of fan motor heat. AHRI capacity is net and includes the effect of fan motor heat. Units are suitable for operation to 20% of nominal cfm. Units are certified in accordance with the Unitary Air Conditioner Equipment certification program, which is based on AHRI Standard 210/240 or 360.
  2. EER and/or IEER are rated at AHRI conditions and in accordance with DOE test procedures.
  3. Heating Performance limit settings and rating data were established and approved under laboratory test conditions using ANSI standards.
  4. Ratings shown are for elevations up to 2000 feet. For elevations above 2000 feet, ratings should be reduced at the rate of 4% for each 1000 feet above sea level. Outdoor Sound Rating shown is tested in accordance with AHRI Standard 270.

Physical Data - 007 through 010

Model MPS
7 1/2 ton 8 ton 10 ton
Cooling performance
Gross cooling BTU [kW] 88,000 [25.78] 101,000 [29.59] 123,000 [36.04]
EER/IEER2 11.2 / 11.8 11.2 / 12.0 11.2 / 12.0
Nominal airflow/AHRI airflow (cfm) [L/s] 2800/2975 [1321/1404] 3200/3200 [1510/1510] 4000/3750 [1888/1770]
Net cooling BTU [kw] 85,000 [24.9] 97,000 [28.42] 118,000 [34.57]
Net sensible BTU [kW] 66,100 [19.37] 74,000 [21.68] 88,800 [26.02]
Net latent BTU [kW] 18,900 [5.54] 23,000 [6.74] 29,200 [8.56]
Net system power kW 7.53 8.59 10.49
Compressor(s)
Type/number Scroll/1 Scroll/2 Scroll/2
Gas heating performance
Steady stage efficiency % 81 81 81
Number of stages 2 2 2
Gas connection size 1/2" / 3/4" 1/2" / 3/4" 1/2" / 3/4"
Heating input (BtuH) 112,500 / 225,000 112,500 / 225,000 112,500 / 225,000
Heating output (BtuH) 91,125 / 182,250 91,125 / 182,250 91,125 / 182,250
Temperature rise °F 25 - 70 40 - 70 15 - 55
Sound
Outdoor rating (dB) 88 88 88
Outdoor coil
Fin type Louvered Louvered Louvered
Tube type Rifled Rifled Rifled
Tube size OD (in.) [mm] 0.375 [9.5] 0.375 [9.5] 0.375 [9.5]
Face area (sq. ft) [sq. m] 27 [2.51] 27 [2.51] 27 [2.51]
Rows (FPI) [fpcm] 1/22 [9] 2/18 [7] 2/22 [9]
Indoor coil
Fin type Louvered Louvered Louvered
Tube type Rifled Rifled Rifled
Tube size OD (in.) [mm] 0.375 [9.5] 0.375 [9.5] 0.375 [9.5]
Face area (sq. ft) [sq. m] 13.5 [1.25] 13.5 [1.25] 13.5 [1.25]
Rows (FPI) [fpcm] 2/18 [7] 2/18 [7] 3/18 [7]
Refrigerant control   Tx valves Tx valves
Drain connection (in.) [mm] 1/1 [25.4] 1/1 [25.4] 1/1 [25.4]
Condenser fan
Type Propeller Propeller Propeller
No. used/diameter (in.) [mm] 2/24 [609.6] 2/24 [609.6] 2/24 [609.6]
Drive type/No. of speeds Direct/1 Direct/1 Direct/1
CFM [L/s] 8000 [3775] 8000 [3775] 8000 [3775]
Motor hp 2 at 1/3 HP 2 at 1/3 HP 2 at 1/3 HP
Motor rpm 1075 1075 1075
Indoor fan
Type FC Centrifugal FC Centrifugal FC Centrifugal
No. used/diameter (in.) [mm] 1/15x15 [381x381] 1/15x15 [381x381] 1/15x15 [381x381]
No. motors 1 1 1
Motor hp 2 - 3 2 - 3 2 - 3
Motor rpm 1725 1725 1725
Motor frame size 56 56 56
Filter
Fin type Disposable Disposable Disposable
Furnished Yes Yes Yes
(No.) size (in.) [mm] (6) 2x18x18 [51x457x457] (6) 2x18x18 [51x457x457] (6) 2x18x18 [51x457x457]
Refrigerant
Charge oz. [g] 190.9 [5412] 154.4/166.6 [4377/4723] 172.8/180.8 [4899/5126]
Weight
Net weight lbs. [kg] 965 [438] 1095 [497] 1156 [524]
Shipping weight lbs. [kg] 1002 [455] 1132 [513] 1193 [541]
  1. Cooling Performance is rated at 95° F ambient, 80° F entering dry bulb, 67° F entering wet bulb. Gross capacity does not include the effect of fan motor heat. AHRI capacity is net and includes the effect of fan motor heat. Units are suitable for operation to 20% of nominal cfm. Units are certified in accordance with the Unitary Air Conditioner Equipment certification program, which is based on AHRI Standard 210/240 or 360.
  2. EER and/or IEER are rated at AHRI conditions and in accordance with DOE test procedures.
  3. Heating Performance limit settings and rating data were established and approved under laboratory test conditions using ANSI standards.
  4. Ratings shown are for elevations up to 2000 feet. For elevations above 2000 feet, ratings should be reduced at the rate of 4% for each 1000 feet above sea level. Outdoor Sound Rating shown is tested in accordance with AHRI Standard 270.

Physical Data - 012 through 025

Model MPS
12 ton 15 ton 20 ton 25 ton
Cooling performance
Gross cooling BTU [kW] 156,000 [45.71] 188,000 [55.08] 244,000 [71.49] 312,000 [91.42]
EER/IEER2 11 / 11.4 11.1 / 12.4 11.1 / 11.4 10 / 10.1
Nominal airflow/AHRI airflow (cfm) [L/s] 5000/4400 [2360/2076] 6000/5900 [2831/2784] 8000/7725 [3775/3645] 10000/9475 [4719/4471]
cooling BTU [kw] 148,000 [43.36] 182,000 [53.33] 234,000 [68.56] 294,000 [86.14]
Net sensible BTU [kW] 107,600 [31.53] 135,700 [39.76] 171,600 [50.28] 214,100 [62.73]
Net latent BTU [kW] 40,400 [11.84] 46,300 [13.57] 62,400 [18.28] 79,900 [23.41]
Net system power kW 13.39 16.35 21.04 29.39
Compressor(s)
Type/number Scroll/2 Scroll/2 Scroll/2 Scroll/2
Gas heating performance3
Steady stage efficiency % 81 81 81 81
No. stages 2 2 2 2
Gas connection size 1/2" / 3/4" 3/4" 3/4" 3/4"
Heating input (BtuH) 150,000 / 252,000 250,000 / 350,000 300,000 / 400,000 300,000 / 400,000
Heating output (BtuH) 121,500 / 204,000 203,000 / 284,000 243,000 / 324,000 243,000 / 324,000
Temperature rise °F 15 - 55 15 - 60 15 - 55 10 - 45
Sound
Outdoor rating (dB) 88 91 91 92
Outdoor coil
Fin type Louvered Louvered Louvered Louvered
Tube type Microchannel Rifled Rifled Rifled
Tube size OD (in.) [mm] 1 [25.4] 0.375 [9.5] 0.375 [9.5] 0.375 [9.5]
Face area (sq. ft) [sq. m] 27 [2.51] 53.3 [4.95] 53.3 [4.95] 53.3 [4.95]
Rows (FPI) [fpcm] 2 / 20 [8] 1/22 [9] 2/22 [9] 2/22 [9]
Indoor coil
Fin type Louvered Louvered Louvered Louvered
Tube type Rifled Rifled Rifled Rifled
Tube size OD (in.) [mm] 0.375 [9.5] 0.375 [9.5] 0.375 [9.5] 0.375 [9.5]
Face area (sq. ft) [sq. m] 13.5 [1.25] 26.67 [2.48] 26.67 [2.48] 26.67 [2.48]
Rows (FPI) [fpcm] 4 / 15 [6] 2/18 [7] 3/13 [5] 4/15 [6]
Refrigerant control Tx valves Tx valves Tx valves Tx valves
Drain connection (in.) [mm] 1 [25.4] 1 [25.4] 1 [25.4] 1 [25.4]
Condenser fan
Type Propeller Propeller Propeller Propeller
No. used/diameter (in.) [mm] 2/24 [609.6] 4/24 [609.6] 6/24 [609.6] 6/24 [609.6]
Drive type/No. of speeds Direct/1 Direct/1 Direct/1 Direct/1
CFM [L/s] 8000 [3775] 16,000 [7550] 19,800 [9344] 19,800 [9344]
Motor hp 2 at 1/2 HP 4 at 1/3 HP 6 at 1/3 HP 6 at 1/3 HP
Motor rpm 1075 1075 1075 1075
Motor frame size 56/184 56/184 184/213 213/215
Indoor fan
Type FC Centrifugal FC Centrifugal FC Centrifugal FC Centrifugal
No. used/diameter (in.) [mm] 1/15x15 [381x381] 2/18x9 [457x229] 2/18x9 [457x229] 2/18x9 [457x229]
No. motors 1 1 1 1
Motor hp 3, 5 3, 5 5, 7-1/2 7-1/2, 10
Motor rpm 1725 1725 1725 1725
Filter
Fin type Disposable Disposable Disposable Disposable
Furnished Yes Yes Yes Yes
(No.) size (in.) [mm] (6) 2x18x18 [51x457x457] (8) 2x25x20 [51x635x508] (8) 2x25x20 [51x635x508] (8) 2x25x20 [51x635x508]
Refrigerant
Charge oz. [g] 159.2/156 [4513/4423] 205/211 [5812/5982] 402/331 [11397/9384] 339/357 [9611/10121]
Weight
Net weight lbs. [kg] 1230 [558] 2000 [907] 2341 [1062] 2433 [1104]
Shipping weight lbs. [kg] 1267 [575] 2100 [953] 2441 [1107] 2533 [1149]
  1. Cooling Performance is rated at 95° F ambient, 80° F entering dry bulb, 67° F entering wet bulb. Gross capacity does not include the effect of fan motor heat. AHRI capacity is net and includes the effect of fan motor heat. Units are suitable for operation to 20% of nominal cfm. Units are certified in accordance with the Unitary Air Conditioner Equipment certification program, which is based on AHRI Standard 210/240 or 360.
  2. EER and/or IEER are rated at AHRI conditions and in accordance with DOE test procedures.
  3. Heating Performance limit settings and rating data were established and approved under laboratory test conditions using ANSI standards.
  4. Ratings shown are for elevations up to 2000 feet. For elevations above 2000 feet, ratings should be reduced at the rate of 4% for each 1000 feet above sea level. Outdoor Sound Rating shown is tested in accordance with AHRI Standard 270.

 

Resources

Sales Locator Service Locator Parts Locator