Condensing Unit | Daikin Applied

We Have a Solution
to Match Your Priority

Condensing Unit
Condensing Units

Model RCS

Whether your priority is lifecycle costs, initial costs or performance, we have a solution. Daikin offers a wide range of condensing units from 6 to 140 tons with a full range of options to meet efficiency, performance or serviceability requirements. Model RCS meets ASHRAE 90.1 2010 efficiencies, uses scroll compressors for reliability, offers optional condenser fans for quiet operation, and provides low ambient operation range down to 0°F.

scroll compressors

Scroll Compressors for Reliability

Enjoy quiet, reliable operation. These condensing units feature scroll compressors which have fewer moving parts. They also feature two circuits on all units over 20 tons to provide backup cooling.

office

Quiet Operation

Reduce radiated sound by 11dB with an optional quiet condenser fan on units over 20 tons.

data center

Low Ambient Operation Range

Applications in colder climates will appreciate the unit's low ambient operation range down to 0°F (optional).