Navigator® Water-cooled Screw Chiller

OPERATE WITH GREATER CONFIDENCE

A building rarely runs at full load; why not get the chiller that delivers exactly the load you need at any given moment? Daikin’s Navigator maps its performance to your building’s demand. With Daikin’s proprietary Variable Volume Ratio (VVR) technology, Navigator is poised to meet a building’s HVAC demands as climate and usage needs ebb and flow.


navigator front perspective

 

 

CHART A CONFIDENT COURSE

Fix your sights on higher levels of efficiency. Built on Daikin Applied innovation—variable speed and Variable Volume Ratio (VVR) compressor technology—the Navigator gives you the power of efficiencies that meet or exceed ASHRAE 90.1 - 2016 levels. With IPLVs as low as 0.36 kw/ton, Navigator single VFD-driven compressor brings new levels of performance to applications that aren’t suited to traditional centrifugal or magnetic bearing solutions.


Students with Tablets

 

 

COMPRESSOR SENSES OFF-DESIGN CONDITIONS, ADJUSTING TO LOWER ENERGY USE

Navigator’s performance is optimized for every condition and at every hour of the day with Variable Volume Ratio (VVR) technology. VVR compression technology senses the precise amount of lift needed and adjusts the compression ratio on the fly to deliver optimal efficiency, regardless of ambient temperature or time of day. With VVR technology, you don’t pay for over-compression, and get exactly the lift needed.


trailblazer

 

 

ADVANCED TECHNOLOGY SETS NEW STANDARD FOR PERFORMANCE

With NavigatorRapidRestore, restore cooling and peace of mind in as fast as 35 seconds. A power loss could turn into a critical loss of cooling in mission critical facilities such as data centers, health care buildings, or manufacturing processes. In addition, the fast-loading option can restore full load cooling capacity in under 160 seconds. So you can restore critical cooling before it’s missed.


navigator graph

 

 

 

Product brochure

 

Product catalog

           
 

Locate a Sales, Service, or Parts Representative

 

Refrigerants aren’t as simple as 1-2-3

           

Specifications

Evaporator Condenser
Compressor Size Tube
Count
Size Tube
Count
Length
(in)
Width
(in)
Height
(in)
Shipping Weight Operating
Weight
J E1610 KB C1810 KB 146.5 55.1 84.8 4648 lbs 6518 lbs
J E1610 JB C1810 JB 146.5 55.1 84.8 4779 lbs 6567 lbs
J E1610 HB C2010 JB 147.6 55.1 84.8 5351 lbs 7302 lbs
M E1610 HB C1810 HB 146.5 55.1 84.8 4885 lbs 6624 lbs
M E1610 HB C2010 JB 147.6 55.1 84.8 5520 lbs 7471 lbs
M E1610 GB C2010 JB 147.6 55.1 84.8 5632 lbs 7553 lbs
M E1610 GB C2010 JB 147.6 55.1 84.8 5510 lbs 7431 lbs
M E2010 HB C2010 HB 145.3 57.1 90.2 6032 lbs 8361 lbs
M E2010 GB C2010 HB 145.3 57.1 90.2 6447 lbs 8707 lbs
M E2410 HB C2410 JB 150.5 61.6 97.7 7940 lbs 11373 lbs
R E2010 HB C2010 HB 145.3 57.1 90.2 7511 lbs 9840 lbs
R E2410 JB C2410 JB 150.5 61.6 97.9 9343 lbs 12810 lbs
R E2410 HB C2410 JB 150.5 61.6 97.9 9377 lbs 12810 lbs
R E2410 GB C2410 HB 150.5 61.6 97.9 9617 lbs 12899 lbs

Applications

Applied Systems Toolbox

 

Resources

Sales Locator Service Locator Parts Locator