Condensing Units

A Wide Range of Condensing Units

unitsModel RCS Condensing Units:

  • ASHRAE 90.1 2010 efficiencies!.
  • Reliable—Scroll compressors have fewer moving parts; two circuits on all units over 20 tons provide backup cooling
  • Quiet—Optional quiet condenser fan on units over 20 tons reduces radiated sound by 11dB
  • Optional low ambient operation range down to 0°F
  • R-410A refrigerant

agzModel ACZ-B Condensing Units:

  • Efficient - up to 11.4 EER at full load and up to 14.5 EER at part load (IPLV).
  • Quiet - all dBA ratings are tested in accordance with ARI Standard 370. Less acoustical treatment can lower your project's cost.
  • Reliable - scroll compressor have fewer moving parts.
  • Optional low ambient operation down to 0 degrees F
  • MicroTech II® controls with the Open Choices® feature for easy integration using BACnet®, LonTalk®, or Modbus® standard open protocols
  • R-407C refrigerant

Specifications

Resources

Sales Locator Service Locator Parts Locator