The Right Coils
to Match Any Application

Cooling Coil and Heating Coils
HVAC Coils

Models Hi-F, Hi-F5, Hi-5, Hi-F8, E-F, E-F5

Whatever the application — new or replacement — Daikin has the right coil for you. We offer the widest variety of materials, physical sizes, fin spacings, row depths and circuiting. Coil choices include water cooling, water heating, steam, booster, evaporator and condenser. Our Daikin Hi-F (high-efficiency) fins maximize heat transfer with fewer fins to lower your initial cost. Our Daikin E-F (energy-efficient) fins save energy by reducing air pressure drop as much as 33% while also lowering fan brake horsepower requirements. This feature can lower operating costs over the life of the coil.

Evaporator Coils

Daikin Hi-F (High Efficiency) Fins

Daikin Hi-F (high efficiency) fins are the patented, long-time industry standard. They maximize heat transfer by creating continuous air turbulence across the fin surface. Because you get maximum heat transfer, fewer rows or fins are required, which can lower your initial cost.

Cooling Coils

Daikin E-F (Energy Efficient) Fins

Daikin E-F (energy efficient) fins should be selected if energy savings is the prime concern. This fin reduces air pressure drop by as much as 33% and lowers fan brake horsepower requirements. This can lower operating costs over the life of the coil.

Steam Coils and Booster Coils

Staggered Tube Design for High Performance

The staggered tube design results in a more compact coil, providing higher capacities.