Templifier® Centrifugal Water Heater

Heat Recovery for Operating Cost Savings

Heat recovery provides effective opportunities for energy savings that ASHRAE Standard 90.1 requires heat recovery be used for service hot water heating and reheat in many buildings. Daikin offers two heat recovery type centrifugal units.

Heat recovery centrifugal chillers provide conventional chilled water while recovering heat in a second condenser bundle that would normally be rejected from a building to the cooling tower. The recovered heat can reach 120° F and be used for space heating or domestic hot water.

Templifier® heat recovery water heaters use a unique technology to recover large amounts of heat that would typically be rejected from the building, raise it up to 140° F (40° C) and then use that heat for processes, building heat or domestic hot water. The name says it: Temperature Amplifier—Templifier.

templifierHow a Templifier Unit Can Save You Money

  • Saves energy by heating water more economically than fuel-fired boilers or electric resistance heat
  • Off-loads overloaded boilers or cooling towers, delaying or eliminating capital expenditures to increase their capacity

Secondary benefits include:

  • Saves tower make-up water
  • Reduces chemical treatment costs and sewer charges

Daikin centrifugal compressor Templifier units and heat recovery chillers are seismic compliant to both IBC standards and OSHPD pre-approval.


Refrigerants aren’t as simple as 1-2-3


Which Daikin Templifier model is right for your project?

  TGZ Scroll Templifier TSC Centrifugal Templifier
Heating Capacity 600 to 3,100 MBh
(175 to 900 kW)
3,000 to 18,000 MBh
(880 to 5,300 kW)
Maximum hot water temperature 160 ºF (71 ºC) 140 °F (60 °C)
Refrigerant R-134a R-134a
Seismic certification IBC certified and OSHPD pre-approved
Communication protocol options BACnet®, Modbus®, LonTalk®


Applied Systems Toolbox



Sales Locator Service Locator Parts Locator