Pathfinder® Air-cooled Screw Chiller

Innovation that Delivers Solutions

FIND YOUR PATH: THE RIGHT FEATURES, THE RIGHT VALUE

100% Configurable

As the first fully configurable unit in the industry, Pathfinder’s
flexible design and component options allow you to balance
price and performance to best meet requirements.

 

 

SMART BUSINESSES COOL WITH INTELLIGENT EQUIPMENT®

With 40% of your building’s operating expenses tied to energy and HVAC management, you need better visibility to unit performance. Intelligent Equipment® connects directly to Pathfinder to monitor your building’s energy consumption for deeper, more accurate performance measurement.

Pathfinder

 

EXPERIENCE THE BEST OF BOTH WORLDS

Economical and Energy Efficient

Daikin’s proven technologies in a newly engineered and flexible
design make Pathfinder the clear choice. So whether you run
a school, hospital, or other mission-critical space, you can choose
what matters to you - no compromising.

pathfinder

 

 

ADVANCED TECHNOLOGY YIELDS SUPERIOR EFFICIENCIES

Technology That
Responds To Your Needs

Pathfinder’s performance is optimized for every
condition and at every hour of the day with Daikin’s
unique Variable Volume Ratio (VVR®) compressor technology.

By adjusting the compression ratio to meet the load
demands of the building or process, you gain
maximized efficiency no matter what the conditions.

 

compressor technology

 

RESTORE COOLING IN AS FAST AS 35 SECONDS

Resolve Your Biggest
Power Loss Concerns

A power loss could turn into a critical loss of cooling in mission
critical facilities. RapidRestore® option allows your Pathfinder to
start as fast as 35 seconds after power is restored and the
Fast Loading option can restore full-load cooling capacity in
under 4 minutes. With Pathfinder’s advanced technology
you can find peace of mind even on your toughest days.

 

time to reach full load

Pathfinder AWV chiller represented is a 2-circuit model operation at a maximum 60Hz speed.

 

 

WORLD-CLASS PERFORMANCE

Pathfinder® air-cooled
screw chillers

Learn more on how the Daikin Pathfinder can help your
building feel as comfortable as it looks.

 

Product brochure

 

Product catalog

           
 

Case studies

 

Refrigerants aren’t as simple as 1-2-3

           
 

Locate a Sales, Service, or Parts Representative

 

Financial Impacts with Intelligent Equipment®

           

Specifications

Daikin Pathfinder technical specifications

Number of FansLength
in (mm)
Width
in (mm)
Height
in (mm)
Shipping Weight
lb (kg)
Operating Weight
lb (kg)
Additional Weights
- lb (kg)
Sound EnclosuresGrilles/ Louver Panels
12258.1 (6,556)87.6 (2,225)100.1 (2,543)13,775 (6,248)14,336 (6,503)610 (277)860 (390)
14296.0 (7,518)  15,252 (6,918)16,140 (7,321)680 (308)980 (445)
16334.0 (8,484)  16,290 (7,389)17,574 (7,971) 1,090 (494)
18371.7 (9,441)  17,962 (8,147)19,246 (8,730) 1,215 (551)
20409.6 (10,404)  19,830 (8,995)21,750 (9,866) 1,325 (601)
22447.5 (11,367)  21,002 (9,526)23,266 (10,553) 1,440 (653)
24485.4 (12,329)  22,670 (10,283)24,934 (11,310) 1,560 (708)
26523.2 (13,289)  24,497 (11,112)26,761 (12,139) 1,670 (758)
28561.0 (14,249)  25,239 (11,448)27,503 (12,475) 1,785 (810)
30598.9 (15,212)  26,110 (11,843)28,374 (12,870) 1,895 (860)

Applications

Applied Systems Toolbox

 

Resources

Sales Locator Service Locator Parts Locator