Delivering Energy Savings
That Building Owners Demand

WME-C innovation award
Magnitude® Magnetic Bearing Centrifugal Chiller
Magnitude chillers are designed to meet the demanding cooling requirements of data centers, healthcare campuses and other mission-critical facilities. Oil-free magnetic bearing technology eliminates mechanical wear points while direct-drive compressors and integral variable-frequency drives maximize efficiency, helping operators reduce energy costs and improve power use effectiveness (PUE) performance. Available with low-GWP refrigerants including R-513A, R-515B, and R-1233zd(E), Magnitude delivers reliable, precise cooling across a wide range of operating conditions. With capacities from 86 to 3,000 tons and a proven global installed base, Magnitude helps ensure continuous operation, resilience and sustainability for critical environments where downtime is not an option.
WME data center

Purpose-Built for Data Center Cooling

Our newest WME-E chiller extends Daikin's proven oil-free magnetic bearing technology to high-temperature data center cooling applications, supporting leaving evaporator water temperatures up to 85°F and condenser water temperatures up to 140°F. Designed for dry-cooler systems up to 1,200 tons, it delivers exceptional part-load efficiency, operating flexibility and mission-critical reliability. Exclusive RideThrough® and RapidRestore® technologies help maintain uptime during power disruptions, making the WME-E ideal for hyperscale and other critical cooling environments.

wme in mcp

COMPACT FOOTPRINT

Magnitude chillers are designed with a compact footprint to maximize usable space and simplify installation in mechanical rooms. Ideal for both new builds and retrofits, it offers one of the smallest footprints in its class among comparable magnetic bearing chillers, helping reduce installation costs while optimizing valuable floorspace.

RapidRestore® and RideThrough® Capabilities

To keep mission-critical operations running with confidence, Magnitude chillers feature Daikin’s advanced RideThrough and RapidRestore solutions, helping systems stay online during power disturbances and recover quickly after outages. The result is maximized uptime, reduced disruptions and dependable performance when it matters most.

wme knockdown data center

Knockdown Construction for Tight Spaces

WME chillers offer a factory knockdown option that allows units to be disassembled into smaller sections for easier transport and installation. This approach simplifies maneuvering through tight or difficult passageways and spaces, reduces installation effort and helps accelerate retrofit or renovation projects with limited accessibility.