Centrifugal Chiller, Single Compressor

Real Benefits for Your Bottom Line

Centrifugal chillers are a significant investment in your building system. You need a chiller that offers a return on that investment throughout its life cycle. Whether your system is air conditioning or process cooling, new construction or renovation, Daikin centrifugal chillers are the right choice with real benefits for your bottom line.

  • Positive pressure design with R-134a refrigerant which has no ozone depletion potential and no phase-out schedule
  • Smallest footprint per ton in the industry to optimize equipment room space
  • Unmatched unloading due to compressor design with movable diffuser geometry
  • Quiet compressor design with unique refrigerant injection system to absorb sound energy
  • Easy to retrofit with bolt-together construction for easy disassembly and re-assembly at the job site
  • Variable speed drives help to provide superior part load efficiency
  • Seismic compliance with both IBC seismic certification standards and OSPHD pre-approval
  • Controls flexibility - MicroTech II® controls with our Open Choices® feature allow easy integration with your BAS of choice using LonWorks®, BACnet® or Modbus® communication


Refrigerants aren’t as simple as 1-2-3


Which Centrifugal Chiller Type is Right for Your project? Daikin makes several centrifugal chiller types to meet a variety of project size and performance requirements – commercial cooling, district energy plants or manufacturing processes.

Application Daikin Centrifugal Chiller Type
Cooling from 100 to 1500 tons, premium full and part load performance Magnitude® magnetic bearing compressor centrifugal chiller
Cooling, under 1,250 tons – standard efficiency Single compressor chiller - optional VFD
Cooling, full load dominate, above 1,250 tons – standard efficiency Dual compressor chiller, dual circuit – optional VFD
Cooling, part load dominate – standard efficiency Dual compressor chiller, single circuit – optional VFD
Heating, such as space heating or domestic hot water Templifier® heat recovery water heater
Simultaneous heating and cooling Heat recovery chiller


Applied Systems Toolbox



Sales Locator Service Locator Parts Locator