Quiet Operation
The chiller's precision, gear-driven
impeller compressor reduces
sound levels at part-load conditions while
the chiller’s refrigerant
injection system absorbs
sound energy for even
quieter operation
Controls Flexibility
MicroTech® II controls allow for easy
integration with your BAS of choice using LonWorks®, BACnet® or Modbus®
communication.
Ozone-Friendly Refrigerant
The single compressor centrifugal chiller features positive pressure design with R-134a refrigerant which has no ozone depletion potential and no phase-out schedule or R-513A which has the additional benefit of lower GWP.