Full-Featured, Light Air Handler
Destiny® eliminates the need to choose between the low cost of a blower
coil and the performance of an air handler in new construction or
retrofit building projects. They can be applied in any blower coil or
small air handler application in offices, schools, hotels, government
buildings, stores and hospitals.
Matches Your Application Requirements
By offering one product design in a size range that traditionally
requires two products, this commercial air handler helps simplify your project
design and specification, provides uniform installation procedures, and
offers a number of building owner value options.
Higher Operating Static Pressures
Achieve greater flexibility in ducting and placement with higher operating static pressures than blower coils.