Light Commercial - Models DC Cooling and Heat Pump

Reliable Performance and Outstanding Warranty Protection

dcNew Light Commercial – Model DC units further complement the Daikin rooftop family of products and offer a viable, affordable solution for many new or existing light commercial rooftop applications. These units provide reliable performance over the life of the system with an outstanding 20 year heat exchanger warranty and 5-year warranty protection on all parts. Units are available for (3 - 20 ton) cooling-only or cooling with gas/electric heat applications, as well as (3 - 12.5 ton) heat pump applications. All models offer a variety of value-added features and benefits, including:

  • Light Commercial footprint fits many existing competitor 3 - 12.5 ton roof curbs without a curb adaptor which reduces first-cost
  • Durable, tubular heat exchanger with wrinkle-bend technology (20-year standard warranty)
  • 5-year warranty on all components
  • Convertible airflow (horizontal or down-flow) to meet application needs
  • 2-stage cooling down to 7 1/2 tons
  • 2-stage gas heating down to 3 tons
  • Build to order - factory installed electric heat option, powered GFI outlet option, and many more options are available
  • Built-in filter rack with standard 2" filter improves indoor air quality

Specifications

Product Specifications—DCC 036–072

Three Phase
DCC036 DCC048 DCC060 DCC072
Cooling Capacity
Total BTU/h 34,600 45,500 59,500 71,000
Sensible BTU/h 25,600 35,000 42,800 49,800
SEER/EER (EER/IEER for 072) 13.0/11.0 13.0/11.3 13.0/11.1 11.2/11.4
Decibels 78
Evaporator Motor/Coil
Motor Type Belt-Drive
Indoor Nominal CFM 1,200 1,600 2,000 2,300
Horsepower - RPM 1.01, 2 1.51
Filter Size (Quantity) (1) 24"×24"×2" (4) 14"×20"×2" (4) 14"×20"×2" (4) 16"×20"×2"
Drain Size (NPT) ¾"
Evaporator Coil Face Area (ft2) 5.4 7 7.8 8.9
Expansion Device Orifice
Rows Deep/Fins per inch 16-Mar 16-Apr
Evaporator Fan
Standard Direct-Drive (D×W)/HP
Standard Belt-Drive (D×W)/HP (11"×10") 12 (11"×10") 1½
High-Static Belt-Drive (D×W)/HP 2
Maximum External Static Pressure (In. W.C.) 1.2/1.8 1.2/2.0
Number of Wheels (D×W) 1 (11"×10")
Motor Sheave 1VL40×⅝ VL44×⅝ VL44×⅞
Blower Sheave/Belt AK69×1 / AX52 AK66×1 / AX52 AK61×1 / AX52 AK59×1 / AX53
Condenser Fan/Coil
Condenser Fan Motors (Quantity) 1
Horsepower - RPM ¼ / 1,0903 ⅓ / 1,075
Fan Diameter/Number of Blades 22/4
Outdoor Nominal CFM 3,800 4,200
Face Area (ft2) 17 13 19
Rows Deep/Fins per Inch 24-Jan 27-Feb 2 27
Compressor
Quantity/Type 1/Scroll
Stage Single
Unit Weights
Operating Weight (lbs) 500 535 580 625
Shipping Weight (lbs) 525 560 595 650
Note: 
1. Evaporator Fan motor RPM varies for unit size and voltage between 1,000–1,725 RPM
2. 1½ HP Standard Belt-Drive Fan Motor for 575 V units
3. Condenser Fan Motor RPM varies for unit size and voltage between 890–1,090 RPM

 

Product Specifications—DCG 036–072

  Three Phase
DCG036 DCG048 DCG060 DCG072
Cooling Capacity
Total BTU/h 34,600 45,500 59,500 71,000
Sensible BTU/h 25,600 35,000 42,800 49,800
SEER/EER (EER/IEER for 072) 13.0/11.0 13.0/11.3 13.0/11.1 11.0/11.2
Decibels 78
Heating Capacity
Furnace Sizes 45 90 90 115 90 138 138
Number of Stages 1 2 2 2 2
Number of Burners 2 4 4 5 4 6 6
High Input/Output (kBTU/h) 46.0/36.8 92.0/74.0 92.0/74.0 115.0/92.0 92.0/74.0 138.0/110.4 138.0/110.4
Low Input/Output (kBTU/h) 69.0/55.0 69.0/55.0 86.25/69.0 69.0/55.0 103.0/83.0 103.0/83.0
Steady State Efficiency (AFUE) 80
High Temperature Rise Range (°F) 25–55 40–70 30–60 40–70 20–50 35–65 30–65
Low Temperature Rise Range (°F) 30–60 15–45 25–55 15–45 25–55 15–45
Evaporator Motor/Coil
Motor Type Belt-Drive
Indoor Nominal CFM 1,200 1,600 1,900 2,350
Horsepower - RPM* ⅓ – 890 ½ – 1,000 1.5 – 1,725
Number of Wheels (D×W) 1 (10"×9") 1 (11"×10")
Piston Size (Cooling) 0.072 0.076 0.086 0.094
Filter Size (Quantity (1) 24"×24"×2" (4) 14"×20"×2" (4) 16"×20"×2"
Drain Size (NPT) ¾"
Evaporator Coil Face Area (ft2) 5.4 7 7.8 8.9
Expansion Device Orifice
Rows Deep/Fins per inch 16-Apr
Evaporator Fan
Standard Belt-Drive (D×W)/HP (11"×10") 11, 2, 4
High-Static Belt-Drive (D×W)/HP 1.5
Maximum External Static Pressure (In. W.C.)
Standard/High Static Units 1.2/1.8 1.2/2.0
Number of Wheels (D×W) 1 (11"×10")
Motor Sheave VL40×⅝ VL44×⅝ VL44×⅝ VL44×⅞
Blower Sheave/Belt AK69×1 / AX52 AK66×1 / AX52 AK61×1 / AX53 AK59×1 / AX53
Condenser Fan/Coil
Condenser Fan Motors (Quantity) 1
Horsepower - RPM ¼ / 1,090 ⅓ / 1,075
Fan Diameter/Number of Blades 22/4
Outdoor Nominal CFM 3,800 4,300
Face Area (ft2) 17.02 13.04 19.02
Rows Deep/Fins per Inch 1/243 2/273
Compressor
Quantity/Type 1/Scroll
Stage Single
Unit Weights
Operating Weight (lbs) 525/530 575/580 620/630 675
Shipping Weight (lbs) 550/560 600/605 635/645 700
Note: 
1. Evaporator Fan motor RPM varies for unit size and voltage between 1,000–1,725 RPM
2. Face area for Condenser: 18 sq.ft for 460 V units; 13.0 sq.ft. for 575 V units
3. Condenser Coil Rows, Deep/FPI: 1/22 for 460V units; 2/16 for 575V units
4. 1½ HP standard belt-drive fan motor on 575V units

 

Product Specifications—DCH 036–072

Belt-Drive
DCH036 DCH048 DCH060 DCH072
Cooling Capacity
Total BTU/h 35,000 46,000 59,500 70,000
Sensible BTU/h 25,460 34,500 43,200 50,410
SEER/EER (EER/IEER for 072) 13.0/11.0 13.0/11.3 13.0/11.0 11.1/11.2
Decibels 78
Heating Capacity
BTU/h – COP* (47°F) 34,600/3.5 45,000/3.5 57,000/3.5 70,000/3.6
BTU/h – COP (17°F) 19,000/2.2 24,800/2.2 32,000/2.2 39,000/2.3
HSPF 7.7
Evaporator Motor/Coil
Motor Type Belt-Drive
Indoor Nominal CFM 1,200 1,600 1,950 2,400
Horsepower - RPM ⅓ – 890 ¼ – 1,000 1 – 1,050 1.5 – 1,725
Piston Size (Cooling) 0.068 0.076 0.082 0.094
Filter Size (Quantity (1) 24"×24"×2" (4) 14"×20"×2" (4) 16"×20"×2"
Drain Size (NPT) ¾"
Evaporator Coil Face Area (ft2) 5.4 7.8 8.9
Expansion Device Orifice
Rows Deep/Fins per inch 16-Mar 16-Apr
Evaporator Fan
Standard Belt-Drive (D×W)/HP (11"×10") 11, 2 (11"×10") 1½
High-Static Belt-Drive (D×W)/HP 2
Maximum External Static Pressure (In. W.C.)
Standard/High Static Units 1.2/1.8 1.2/2.0
Number of Wheels (D×W) 1 (11"×10")
Motor Sheave VL40×⅝ VL44×⅝ VL44×⅞
Blower Sheave/Belt AK69×1 / AX52 AK66×1 / AX52 AK61×1 / AX52 AK59×1 / AX52
Condenser Fan/Coil
Condenser Fan Motors (Quantity) 1
Horsepower - RPM ¼ / 1,0903 ⅓ / 1,075
Fan Diameter/Number of Blades 22/4
Outdoor Nominal CFM 3,800 4,300
Face Area (ft2) 17 18.7
Rows Deep/Fins per Inch 24-Jan 18-Feb 20-Feb
Compressor
Quantity/Type 1/Scroll
Stage Single
Unit Weights
Operating Weight (lbs) 580 585 590 590
Shipping Weight (lbs) 605 610 615 615
Note: * COP for 575V DCH036 is 3.62
1. Evaporator Fan motor RPM varies for unit size and voltage between 1,000–1,725 RPM
2. 1½ HP Standard Belt-Drive Fan Motor for 575 V units
3. Condenser Fan Motor RPM varies for unit size and voltage between 890–1,090 RPM

Resources

Sales Locator Service Locator Parts Locator