Smartboost Heating
Daikin’s exclusive SmartBoost Heating Technology™ revolutionizes heating operation for water source heat pumps by utilizing the hot gas reheat coil in addition to the unit’s primary DX coil. This feature allows outside air to enter the unit as
low as 0°F without use of pre-heat, while acquiring heating efficiencies as high as 5.1 ISCOP per AHRI 920-2020.
Shaftless Blower(s) with EC Fan Motor(s)
With electronically commutated fan motors and industry-leading shaftless blower technology, SmartSource DOAS delivers high efficiencies to ensure premium performance. Each DOAS can be programmed for either constant or variable airflow control, ranging from 70% to 200% of nominal airflow while attaining external static pressures over 2.0”.
Multi-Stage Tandem Scroll Compressors
Incorporating eight stages of compression and active superheat control, SmartSource DOAS provides just the right amount of capacity, from 100% all the way down to 30%, to reach the desired supply air temperature and humidity level.
100% Outside Air
Dedicated outside air systems, commonly referred to as DOAS units, draw 100% outside air through the unit and into the HVAC system, improving indoor air quality and ensuring that the proper ventilation is delivered to the desired space.
Designed for Maximum Flexibility
The unit is designed to accommodate a diverse range of entering air conditions, ranging from the hottest summer days to the coldest winter nights. Advanced unit control features provide maximum application flexibility, and with the use of leading technologies, it achieves up to a 7.1 ISMRE rating, up to 66% higher than ASHRAE 90.1-2016 minimum efficiency.