Factory Assembled
to Reduce Installation Costs

Condenser
Fluid-Cooled Condensers

Model FEV

Fluid coolers are available in a wide range of sizes from 5 to 212 tons. Each model is available with several circuit options to provide the exact fluid cooler for your requirements. Our fluid coolers are designed to reduce the cost and time required for installation. Each unit is completely assembled and tested at the factory. All motor leads are wired to a weatherproof electrical enclosure, which provides a single point for field wiring.

Factory Assembled HVAC System

Factory Assembled with Dynamic Stress Testing

Fan motor and blade assemblies undergo dynamic stress testing to provide low vibration levels and long service life of the air moving assembly. Each unit is completely assembled and tested at the factory.

Condensor with Reduced Installed Cost

Heavy Gauge Galvanized Steel

Engineered for outdoor installations, the Krack fluid cooler is constructed of heavy gauge galvanized steel to resist corrosion in all climates.

office Fluid Cooler

Reduced Installation Costs

Our fluid coolers are designed to reduce the cost and time required for installation.