ThinLine Fan Coils and Unit Heaters

Incomparable design solutions

SUITS THE SPACE WHERE LIVING IS THE PRIORITY

Sized to Optimize
for What Matters

Only ThinLine lets you tailor the industry's broadest set of fan coil features, options, and configurations to match your project's
space, sound, and efficiency goals.

ThinLine Fan Coils and Unit Heaters

 

USE ONLY THE ENERGY YOU NEED

80% Higher Efficiency
in Exclusive ECM Control

Increase efficiencies 80% above typical fan coil motor operation with ThinLine’s exclusive four ECM control options that give you ultimate flexibility for energy use, airflow, sound, and design.

ThinLine Fan Coils and Unit Heaters

 

 

USE YOUR TIME WISELY

Time-saving from Design
through Installation

Demands on your time mean you want choices that help you move a project along faster. Factory-installed and -tested valve and piping packages mean you save time whether designing or installing.

ThinLine Fan Coils and Unit Heaters

 

PUT MONEY TO YOUR BOTTOM LINE

Boost Performance
with More Capacity

Satisfy expanded capacities without applying and paying for additional coils. Choose ThinLine’s superior coil offerings to reduce energy costs by adjusting for fluctuations in system water pressure drop.

ThinLine Fan Coils and Unit Heaters

ThinLine Fan Coils
and Unit Heaters

Learn more on how ThinLine systems, with the industry’s most
selections, can help you design the most solutions.

 

 

Product brochure

 

Horizontal catalog

           
 

Vertical catalog

     

 

 

Specifications

For a complete list of the most current ThinLine specifications, please refer to the catalogs in the Resources tab.

Resources

Video

Coming soon

Sales Locator Service Locator Parts Locator