Large Capacity Fan Coils

Solutions for every application

Large capacity fan coil units combine cooling, heating, humidity control and filtering functions in a single compact unit expanding limitations usually associated with fan coil applications. These features make large capacity fan coil units desirable by building owners, specifying engineers, and contractors.

  • Five direct drive hideaway or cabinet ceiling unit sizes from 600 to 2,000 cfm
  • Five belt drive hideaway or cabinet ceiling unit sizes from 800 to 3,000 cfm
  • 3-row to 6-row primary coil; 1-row or 2-row secondary heating coil
  • Heavy-gauge, galvanized steel construction for longer life
  • UL listing


For a complete list of the most current ThinLine vertical fan coil and cabinet unit heater specifications, please refer to Daikin Catalog 735.



Coming soon

Sales Locator Service Locator Parts Locator