Fluid Coolers

Direct Drive Fluid Coolers

unitsSpecifically engineered for outdoor installations, the Daikin fluid cooler is constructed of heavy gauge galvanized steel to resist corrosion in all climates. Fluid coolers are available in a wide range of sizes. Each model is available with several circuit options to provide the exact fluid cooler for your requirements. Our fluid coolers are designed to reduce the cost and time required for installation. Each unit is completely assembled and tested at the factory. All motor leads are wired to a weatherproof electrical enclosure providing a single point for field wiring.


AFS - 1140 RPM fan motors, single-row of fans
AFD - 1140 RPM fan motors, double row of fans

Models 005 through 021 – 1/3 horsepower motors, 1140 RPM fan motors
Models 023 through 212 – 1 ½ horsepower motors, 1140 RPM fan motors


Sales Locator Service Locator Parts Locator