WTS Centrifugal Chiller, Two Stage Single Compressor

Real Benefits for Your Bottom Line

Centrifugal chillers are a significant investment in your building system. You need a chiller that offers a return on that investment throughout its life cycle. Whether your system is air conditioning or process cooling, new construction or renovation, Daikin centrifugal chillers are the right choice with real benefits for your bottom line.

  • Quiet compressor design with movable discharge geometry that reduces sound levels at part load and optional refrigerant injection system absorbs sound energy for even quieter operation.
  • Wide operating range using single or 2 stage compressor to allow operation at varying lift conditions
  • Variable frequency drive option optimizes part load efficiency, a key performance feature since most chillers operate at part load 99% of their life.
  • Knockdown option for total knockdown of the unit allows entry to equipment rooms where access is limited, making it ideal for replacement projects.
  • Positive pressure design does not require a purge system and offers reduced maintenance of seals and hydrodynamic bearings.
  • World class unloading capability without hot gas bypass. The movable discharge diffuser increases stability while reducing sound and vibration.


Which Centrifugal Chiller Type is Right for Your project? Daikin makes several centrifugal chiller types to meet a variety of project size and performance requirements – commercial cooling, district energy plants or manufacturing processes.

Application Daikin Centrifugal Chiller Type
Cooling from 100 to 1500 tons, premium full and part load performance Magnitude® magnetic bearing compressor centrifugal chiller
Cooling, under 1,250 tons – standard efficiency Single compressor chiller - optional VFD
Cooling, full load dominate, above 1,250 tons – standard efficiency Dual compressor chiller, dual circuit – optional VFD
Cooling, part load dominate – standard efficiency Dual compressor chiller, single circuit – optional VFD
Heating, such as space heating or domestic hot water Templifier® heat recovery water heater
Simultaneous heating and cooling Heat recovery chiller


Applied Systems Toolbox



Sales Locator Service Locator Parts Locator