Rebel® Commercial Outdoor Chilled Water Air Handlers

DESIGN MORE COMPLETE SOLUTIONS WITH THE HIGHEST EFFICIENCY

Building on our innovative and award-winning Rebel® heating and DX cooling packaged rooftop platform, comes the new Rebel rooftop air handler. Combined with Pathfinder® and Trailblazer® air-cooled chillers, Rebel offers engineers and building owners a superior single-source chilled water solution. Capitalize on the industry-leading 22+ IPLV performance of a Daikin air-cooled chiller and combine it with Rebel's flexible options to precisely match your application needs.


rebel front perspective

 

 

ENHANCE YOUR DESIGN TO FIT YOUR NEEDS WITH NO SURPRISES

Tailor your HVAC solution to your job application and long-term goals by configuring a system designed around what matters most. Build an air handler that fits your budget or design loaded with factory-installed options. No surprises here. Regardless of what you decide, your air handler will arrive on site as a complete packaged solution: ready to start delivering better air.


Kids in School

 

 

BUILT FOR BETTER ENERGY OUTCOMES

Imagine using an air handler that reduces fan energy so much that you notice it in your energy expense reporting. With our embedded technology, you’ll witness up to 15% savings in fan energy by relying on our ECM fan and direct drive technology vs traditional belt-driven fans. Built to meet AHRI codes in arid climates, Rebel has a factory-installed energy recovery wheel or CORE® enthalpy heat exchanger. This captures and recycles lost energies for a 40% increase in operating efficiency and exceeds ASHRAE’s 90.1 standard, producing better energy outcomes for your application.


supply fan flywheel

 

 

CAPITALIZE ON SIGHTLINES WITH A SMALLER FOOTPRINT

Where sightlines matter, an attractive footprint can help match the beauty that architects and owners seek and municipalities mandate. At a mere 68 x 72 inches, the Rebel chilled water air handler has a small footprint that's nearly half that of modular units.


Woman Looking From Rooftop

 

 

 

Product brochure

 

Product catalog

           
 

Locate a Sales, Service, or Parts Representative

 

Refrigerants aren’t as simple as 1-2-3

           

Specifications

Model Small Cabinet Medium Cabinet Large Cabinet
A03 A04 A05 A07 A09 A11 A15 A19 A21
Indoor coil
Rows / FPI 3/14, 5/12 3/14, 5/12 3/14, 5/12 3/14, 5/12 3/14, 5/12 3/14, 5/12 3/12, 5/12 3/12, 5/12 3/12, 5/12
Face area (sq ft) 3.16 4.06 4.97 6.97 9.03 11.07 15.1 18.9 21.4
Indoor fan
Type Centrifugal Airfoil (SWSI) Centrifugal Airfoil (SWSI) Centrifugal Airfoil (SWSI)
Quantity / Diameter 1 (1) 12", (1) 14", (1) 16" (1) 12", (1) 14", (1) 16" (1) 16", (1) 20", (1) 24"
Drive type Direct Drive Direct Drive Direct Drive
Motor HP range 1.3 / 2.3 / 4.0 2.3 / 4.0 / 8.0 2 - 20
Filters
Type 2", 4" 2", 4" 2", 4"
Area (sq ft) 7.1 18 27
Qty. - size 4 - 16 x 16 6 - 18 x 24 9 – 18 × 24
Electric heat performance
Control Options 2/4/SCR 4 stage/SCR 4 stage/SCR
kW (low/medium/high heat) 6/12/18/30 18/36/54/72 10/20/30/45/60/72/90/120/1501
Gas heating performance
Input capacity (MBh) 80/120/160 200/300/400 300/450/600
Number of stages 2 2 4
Turndown (Modulating options) 5:1 5:1, 10:1 12:01
Gas connection size (mpt) 1/2" 3/4" 3/4" (2)
Steady state efficiency 80% 80% 80%
Hot water heating coil
Rows / FPI (high heat/low heat) 2/10 or 1/8 2/10 or 1/8 3/13, 2/10, or 1/8
Face area (sq ft) 2.5 5.4 12.3
Connection size (sweat) 1.130 1.375 1.625
Weight (lbs.)
Base Weight1 600 620 640 975 1,000 1,050 2,050 2,113 2,150
High Capcity Coil2 15 18 22 23 37 44 97 120 134
Electric Heat 45 100 228
Hot Water 1 Row 11 32 60
Hot Water 2 Row 16 41 100
Hot Water 3 Row - - 140
Gas Heat 75 186 175/225/275
Economizer 163 308 500
Energy Recovery Weight Adds (lbs.)
Wheel 100% OA 160 300 350
Wheel Mixed Air 175 250 400
Wheel Mixed Air 175 250 400
CORE® - 1450 2260
Note: some options shown are yet to be released.
1. Includes standard cooling coil
2. Dry coil weight

Applications

Applied Systems Toolbox

 

Resources

Sales Locator Service Locator Parts Locator