Destiny™ Commercial Indoor Air Handlers

For Demanding Filtration and Applications

destiny installedThe Daikin Destiny indoor air handler is a full-featured, light air handler providing a single solution for blower coil and low pressure air handler applications. Destiny air handlers, ranging from 600 to 15,000 cfm, eliminate the need to choose between the low cost of a blower coil and the performance of an air handler in new construction or retrofit building projects. They can be applied in any blower coil or small air handler application in offices, schools, hotels, government buildings, stores and hospitals. By offering one product design in a size range that traditionally requires two products, the Destiny air handler helps simplify your project design and specification, provides uniform installation procedures, and offers a number of building owner value options:

  • Flexible coil and filter selections to match your application requirements
  • Ceiling hung or floor mounted application flexibility in horizontal or vertical arrangements
  • Higher operating static pressures than blower coils provide added flexibility in unit ducting and placement. Direct-drive plenum fans are more efficient and quieter than FC blower coil fans
  • Field interchangeable coil allows units to be piped from either side to avoid clearance restrictions
  • Blow-through electric heat with single point power connection
  • Factory-mounted VFDs, starters, disconnects, and damper actuator to reduce field labor

Specifications

Dimensions/Configuration Horizontal Unit Size
002 003 004 005 007 010 015 020 025 030
Horizontal Cabinet
Height-in (mm) 20.47 (520) 22.44 (570) 22.44 (570) 28.35 (720) 28.35 (720) 32.48 (825) 39.37 (1000) 51.57 (1310) 51.57 (1310) 59.06 (1500)
Width-in (mm) 28.54 (725) 34.84 (885) 42.52 (1080) 42.52 (1080) 56.50 (1435) 63.00 (1600) 74.41 (1890) 75.00 (1905) 89.96 (2285) 89.96 (2285)
Horizontal Configuration
Cooling only/cooling w/reheat coils Flat filter 47.84
(1215)
47.84
(1215)
53.35
(1355)
54.72
(1390)
58.86
(1495)
58.86
(1495)
53.74
(1365)
56.30
(1430)
62.00
(1575)
62.00
(1575)
Angular filter 58.27
(1480)
55.12
(1400)
60.63
(1540)
65.95
(1675)
70.08
(1780)
70.08
(1780)
64.37
(1635)
71.26
(1810)
76.97
(1955)
80.12
(2035)
Cooling w/preheat coils Flat filter 51.97
(1320)
51.97
(1320)
59.25
(1505)
59.45
(1510)
65.55
(1665)
65.55
(1665)
62.80
(15.95)
65.35
(1660)
69.09
(1755)
69.09
(1755)
Angular filter 62.40
(1585)
59.25
(1505)
66.53
(1690)
70.67
(1795)
76.77
(1950)
76.77
(1950)
73.42
(1865)
80.32
(2040)
84.06
(2135)
87.20
(2215)
Heating only Flat filter 39.96
(1015)
39.96
(1015)
45.47
(1155)
45.67
(1160)
49.80
(1265)
49.80
(1265)
52.56
(1335)
55.51
(1410)
61.42
(1560)
61.42
(1560)
Angular filter 50.39
(1280)
47.24
(1200)
52.76
(1340)
56.89
(1445)
61.02
(1550)
61.02
(1550)
63.19
(1605)
70.47
(1790)
76.38
(1940)
79.53
(2020)
Ventilation only Flat filter 39.96
(1015)
39.96
(1015)
45.47
(1155)
45.67
(1160)
49.80
(1265)
49.80
(1265)
52.56
(1335)
55.51
(1410)
61.42
(1560)
61.42
(1560)
Angular filter 50.39
(1280)
47.24
(1200)
52.76
(1340)
56.89
(1445)
61.02
(1550)
61.02
(1550)
63.19
(1605)
70.47
(1790)
76.38
(1940)
79.53
(2020)
Horizontal Discharge opening
Height-in (mm) 9.17
(233)
11.77
(299)
11.77
(299)
13.07
(332)
15.51
(394)
15.51
(394)
2 × 13.07
(332)
2 × 15.51
(394)
2 × 18.54
(471)
2 × 18.54
(471)
Width-in (mm) 8.74
(222)
10.20
(259)
10.20
(259)
11.34
(288)
13.46
(342)
13.46
(342)
2 × 11.34
(288)
2 × 13.46
(342)
2 × 15.83
(402)
2 × 15.83
(402)
Dimensions/Configuration Vertical Unit Size
002 003 004 005 007 010 015 020 025 030
Vertical Cabinet
Height-in (mm) 37.60
(955)
42.32
(1075)
42.32
(1075)
50.39
(1280)
52.95
(1345)
57.09
(1450)
63.19
(1605)
78.54
(1905)
82.87
(2285)
90.35
(2295)
Width-in (mm) 28.54
(725)
34.84
(885)
42.52
(1080)
42.52
(1080)
56.50
(1435)
62.99
(1600)
74.41
(1890)
75.00
(1905)
89.96
(2285)
89.96
(2285)
Length-in (mm) 29.92
(760)
33.07
(840)
33.07
(840)
36.42
(925)
39.96
(1015)
39.96
(1015)
42.72
(1085)
47.83
(1215)
51.18
(1300)
51.18
(1300)
Upper section height-in (mm) 17.13
(435)
19.88
(505)
19.88
(505)
22.05
(560)
24.61
(625)
24.61
(625)
23.82
(605)
26.97
(685)
31.30
(795)
31.30
(795)
Lower section height-in (mm) 20.47
(520)
22.44
(570)
22.44
(570)
28.35
(720)
28.35
(720)
32.48
(825)
39.37
(1000)
51.57
(1310)
51.57
(1310)
59.06
(1500)
Vertical Discharge opening
Height-in (mm) 9.17
(233)
11.77
(299)
11.77
(299)
13.07
(332)
15.51
(394)
15.51
(394)
13.07
(332)
15.51
(394)
18.54
(471)
18.54
(471)
Width-in (mm) 8.74
(222)
10.20
(259)
10.20
(259)
11.34
(288)
13.46
(342)
13.46
(342)
11.34
(288)
13.46
(342)
15.83
(402)
15.83
(402)

Resources

Sales Locator Service Locator Parts Locator