Dallas/Addison Marriott Quorum
Ownership of the mixed-use Orange Place building saw immediate savings in their utility bills with the introduction of a new replacement Magnitude magnetic-bearing chiller.


Medical Office Building

3690 Orange Place

Beachwood, OH, USA

Facility Size
133,000 ft2

Upgrade to state-of-the-art, energy efficient chiller to save on operating costs and improve building occupant comfort


(1) 290-ton Daikin Magnitude® dual-compressor magnetic-bearing chiller

Daikin Turnkey Service Solution Improves Energy Savings 45% and Increases Occupancy 25%


Energy efficient design and reduced lifecycle features of the Daikin Magnitude chiller won over the competition for new owners of a multiuse office building near Cleveland, OH. After acquiring the six-story building in suburban Beachwood, the owners set out to refurbish, upgrade and modernize the 1974-built facility, including replacement of the original (over 40-year old) chiller.

At 400-ton capacity, the existing centrifugal water-cooled chiller was not only failing, but was extremely expensive to operate. To ensure reliable cooling while replacement options were considered, a rental chiller was put in place during the 2014 cooling season.


Owners explored options for a permanent chiller replacement to be made in 2015. The Daikin Magnitude exceeded the standard design

The new Daikin chiller is lifted onto the Orange Place building for installation in the penthouse mechanical room.

requirement and delivered superior energy-saving operation that outpaced the competition. “Daikin flat out offered an outstanding selection that exceeded all other bidders’ offerings. The owners trusted the difference the Daikin Magnitude chiller would make in reliable, costsaving operation,” said Bob Ambrose, P.E., C.E.M., regional business development manager at Daikin in Cleveland.

Owners appreciated the variable-speed design of the compressors on the Magnitude chiller which generates up to 35 percent greater energy efficiency than standard chillers. In addition, the oil-free compressor design of the chiller and services provided by Daikin (such as integrated monitoring of the chiller during warranty periods) all contribute to low maintenance costs and long product lifecycle.

The new Magnitude chiller, pumps and other ancillary equipment are yeilding owners approximately... $58,000 to $64,000 per year

“We had a 290-ton chiller in stock which made it an attractive package to the customer for imminent replacement of the rental chiller,” added Eric Swain, C.E.M., client solutions manager at Daikin in Cleveland.

The new frictionless, magnetic-bearing chiller was installed in the building’s mechanical plant located on the roof of the building in March 2015. That season, other rebalancing and reconditioning of existing mechanical equipment and the building’s automation system were made, including replacing the chilled water and tower water pumps to serve the cooling flow requirements of the new Daikin chiller.

Owners of the Orange Place building began to see immediate savings in their utility bills in 2015. In February 2016, a second phase of the mechanical upgrade included replacing the building’s cooling tower and retrofitting the two major air handlers from inlet guide vanes to variable frequency drives (VFDs). In addition, the turnkey solution provided by Daikin included enhancing the building automation system (BAS) to realize greater operating cost savings.


Since 2015, indoor air comfort has improved throughout the building’s leased spaces and public areas. Property management company Neyer Management of Cincinnati manages the building and selected a fiveyear, extended-warranty service agreement to include preventative maintenance on the equipment by Daikin Service Group.

The new Magnitude chiller, pumps and other ancillary equipment are yielding owners approximately 45 percent savings on their electrical utility bills, equating to roughly $58,000 to $64,000 per year.

In the near future, additional mechanical improvements at Orange Place include converting the boiler system to gas from electric for additional energy savings.

Concurrent with other improvements made since 2014, leased occupancy of the office and medical building has increased by an impressive 25 percent. Tenants and visitors are appreciative of the improved indoor air comfort, as are the building’s owners who also welcome the improved energy savings.

Sales Locator Service Locator Parts Locator